Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ SmartRow™ 2 – Integrated Edge Data Center Solution

The Vertiv™ SmartRow™ 2 is a fully intelligent, integrated, converged edge data center solution. It is pre-engineered for a more reliable, convenient, quick, and efficient deployment experience. The Vertiv SmartRow 2 is room neutral and can be installed in 5 days or less. You do not need to spend months on designing, deploying, or retrofitting your space for a new edge data center solution. It combines power and distribution, thermal management, and IT management with optional fire suppression, all in a compact, row-based design. It delivers the fastest deployment rate, lowest operating cost*, and the lowest learning curve for operation.

Get Brochure Get Manual
Key Benefits
  • ACCELERATE EDGE COMPUTING DEPLOYMENT: This deployment-ready solution reduces time spent on planning, design, and site preparation, increasing deployment rates by up to 80%*.
  • LOWER DELPOYMENT COSTS: Pre-engineered by Vertiv, this reduces the labor and planning cost up to 30%*.
  • LOWER COOLING COSTS: The cooling units include capacity modulation that helps reduce compressor cycles and component wear and tear.
  • REDUCE CO EMISSIONS: It helps save energy, reduces carbon footprint, and lessens carbon emissions by up to 20%*.
  • FLEXIBILE SYSTEMS CONFIGURATION: With modular scalable architecture, adjustable cooling capacity, and room-neutral design, this system can be placed virtually anywhere.

* Figures are estimations based upon Vertiv's internal engineering studies and analysis. Actual deployment times, costs, and savings may vary depending upon scope, specifications, geographic locations, etc.

Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: Limited 1 year warranty on the entire SmartRow™

Benefits

  • EFFICIENT COOLING ARCHITECTURE: Contained airflow provides greater cooling efficiency and helps deliver precise control over environment.
  • COOLING CAPACITY MODULATION: It matches cooling demand, reduces compressor cycling, and minimizes component wear.
  • EFFICIENT AND RAPID DEPLOYMENT: Standardized, pre-designed, and pre-engineered solutions help reduce deployment costs. Assembly, startup, and commissions take only three to five days.
  • CENTRALIZED MANAGEMENT: It supports both local and remote access, gather system information anytime and anywhere through the compatible mobile app. It helps you keep updated on system events, health, and status reports.
  • SECURED ACCESSIBILITY: It provides secure access and protects equipment from unauthorized entry onsite or remote. Offers additional fire safety to protect critical equipment and surveillance for peace of mind.

Features

  • FULL CONTAINMENT RACK: It has a fully enclosed design of cold aisle and hot aisle containment, with multiple temperature and humidity measuring points.
  • DEMAND-DRIVEN DEPLOYMENT: It is designed with scalable architecture to grow with your business and deliver infrastructure on demand for future expansion.
  • INTELLIGENT MONITORING: It has local and remote access through a 9-inch touchscreen, web interface, and mobile app, enabling real-time monitoring and control.
  • INTELLIGENT MANAGEMENT SYSTEM: It includes intelligent lighting for health indication, supports alarm notifications via email and SMS, and allows activity and alarm log downloads for reporting.
  • OPTIONAL INTEGRATED FIRE SUPPRESSION: Optional modules include fire suppression and surveillance systems for enhanced protection and monitoring.
Technical Specifications

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91768, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Part Number Max Power Capacity (kW) IT Racks Rack Type (U x mm x mm) Capacity per Rack (kW) Cooling Units PDU Type PDU Count Distribution Type Length (mm)With Fire Suppression

SR2N02010NAA1

10

2

42Ux600x1400

5

1

30 A

2

10kW PMC

2100

-

SR2N02010PAA1

10

2

42Ux600x1400

5

1

30 A

4

10kW PMC

2100

-

SR2N02010FAA1

10

2

42Ux600x1400

5

1

30 A

4

10kW PMC

2400

-

SR2N03010NAA1

10

3

42Ux600x1400

3,3

1

30 A

3

10kW PMC

2700

-

SR2N03010PAA1

10

3

42Ux600x1400

3,3

1

30 A

6

10kW PMC

2700

-

SR2N03010FAA1

10

3

42Ux600x1400

3,3

2

30 A

6

10kW PMC

3000

-

SR2N03020NAA1

20

3

42Ux600x1400

6,6

1

30 A

3

20kW PMC

2700

-

SR2N03020PAA1

20

3

42Ux600x1400

6,6

1

30 A

6

20kW PMC

2700

-

SR2N03020FAA1

20

3

42Ux600x1400

6,6

2

30 A

6

20kW PMC

3000

-

SR2N04020NAA1

20

4

42Ux600x1400

5

1

30 A

4

20kW PMC

3300

-

SR2N04020PAA1

20

4

42Ux600x1400

5

1

30 A

8

20kW PMC

3300

-

SR2N04020FAA1

20

4

42Ux600x1400

5

2

30 A

8

20kW PMC

3600

-

SR2N05020NAA1

20

5

42Ux600x1400

4

1

30 A

5

20kW PMC

3900

-

SR2N05020PAA1

20

5

42Ux600x1400

4

1

30 A

10

20kW PMC

3900

-

SR2N05020FAA1

20

5

42Ux600x1400

4

2

30 A

10

20kW PMC

4200

-

SR2N02010NAA2

10

2

42Ux600x1400

5

1

30 A

2

10kW PMC

2700

Yes

SR2N02010PAA2

10

2

42Ux600x1400

5

1

30 A

4

10kW PMC

2700

Yes

SR2N02010FAA2

10

2

42Ux600x1400

5

2

30 A

4

10kW PMC

3000

Yes

SR2N03010NAA2

10

3

42Ux600x1400

3,3

1

30 A

3

10kW PMC

3300

Yes

SR2N03010PAA2

10

3

42Ux600x1400

3,3

1

30 A

6

10kW PMC

3300

Yes

SR2N03010FAA2

10

3

42Ux600x1400

3,3

2

30 A

6

10kW PMC

3600

Yes

SR2N03020NAA2

20

3

42Ux600x1400

6,6

1

30 A

3

20kW PMC

3300

Yes

SR2N03020PAA2

20

3

42Ux600x1400

6,6

1

30 A

6

20kW PMC

3300

Yes

SR2N03020FAA2

20

3

42Ux600x1400

6,6

2

30 A

6

20kW PMC

3600

Yes

SR2N04020NAA2

20

4

42Ux600x1400

5

1

30 A

4

20kW PMC

3900

Yes

SR2N04020PAA2

20

4

42Ux600x1400

5

1

30 A

8

20kW PMC

3900

Yes

SR2N04020FAA2

20

4

42Ux600x1400

5

2

30 A

8

20kW PMC

4200

Yes

SR2N05020NAA2

20

5

42Ux600x1400

4

1

30 A

5

20kW PMC

4500

Yes

SR2N05020PAA2

20

5

42Ux600x1400

4

1

30 A

10

20kW PMC

4500

Yes

SR2N05020FAA2

20

5

42Ux600x1400

4

2

30 A

10

20kW PMC

4800

Yes

PORTALS
Partner Login

Language & Location