Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The right UPS for every device, closet, and server room

Every powered IT device demands a tailored UPS solution. Our selector tool helps you identify the UPS that fits your environment — no guesswork, just clarity.

Find the right UPS

Whether you're keeping a home office running during an outage or protecting a rack of business servers from a power surge, there's a Vertiv™ UPS system designed for your environment. Get matched to the right solution in minutes.

https://www.vertiv.com/499784/globalassets/content---assets-2025/images/powerups-200-psa6s-office_product-imagery_in-use_2560x1440.png

Why Vertiv™ single‑phase UPS solutions:

Icon

Aims to prevent downtime from outages, surges, and voltage swings

Icon

Offers standby, line-interactive and online double-conversion options for any criticality level

Icon

Provides VRLA and lithium-ion battery choices to match your maintenance budget

Icon

Protects systems deployed in network closets, clinics, retail floors, classrooms, and home offices

Designed for the environments that power your business 

Vertiv™ single‑phase UPS solutions support a wide range of applications across multiple industries and environments.

Explore Vertiv™ single-phase UPS products

Vertiv groups single-phase UPS products into families designed to meet your diverse application needs:


Computer & IoT

Battery backup for home computers, office gear, POS terminals, and everyday electronics.

Vertiv™ PowerUPS 100 350 – 400VA
Vertiv™ PowerUPS 200 500 – 1500VA


Line‑interactive (Network closets & edge IT)

Corrects voltage swings without draining the battery. Ideal for closets, wireless gear, and edge IT.

Vertiv™ PSI5 750 – 5000VA
Vertiv™ PSI5 Lithium‑Ion 500 – 3000VA
Vertiv™ PSI5 TAA 1500 – 3000VA
Vertiv™ PSI5 Lithium-Ion TAA
1500 – 3000VA


Online double-conversion (Servers & mission-critical loads)

Designed to deliver clean, continuous power with zero transfer time. Required for servers, storage, and critical systems.

Vertiv™ GXT5 500 – 3000VA, 120V
Vertiv™ GXT5 3000 – 20000VA, 208V
Vertiv™ Liebert® GXT5 TAA
1000 – 3000VA

Vertiv™ GXT5 Lithium‑Ion
1000 – 3000VA, 120V

Vertiv™ GXT5 Lithium‑Ion
5000 – 10000VA, 208V


Modular online UPS (Mission-critical & scalable)

Growing environments require power that scales without disruption. Modular UPS systems let you add capacity or replace components on the fly.

Vertiv™ APS UPS 5000 – 20000VA N+1


Compare battery chemistry options for your single-phase UPS 

Choose the battery chemistry that best fits your operational needs and maintenance preferences. 

VRLA (Lead-Acid)

 
  • Proven technology, well-understood maintenance
  • Available across all Vertiv single-phase lines
  • Typical lifespan: 3–5 years
  • Lower upfront cost

BEST FOR

Budget-constrained deployments with manageable replacement cycles and stable-temperature environments.

Lithium-Ion

 
  • Up to 3× longer battery life vs. VRLA
  • Higher temperature tolerance — better for warm closets
  • Hot-swappable without downtime
  • 8 to 10-year lifespan, matching UPS service lifecycle
  • 10× more charge/discharge cycles

BEST FOR

Mission-critical loads, warm closets, limited IT staff, multi-year deployments, lowest total cost of ownership.

Why Vertiv for single-phase UPS

Reliability and simplicity shouldn't be trade-offs. Vertiv delivers both — and backs it up at global scale.

Built for real-world power environments

 

Vertiv™ UPS systems are engineered to handle the voltage instability, heat, and variable loads common in distributed IT, not just pristine lab conditions.

Global presence, local expertise

 

Vertiv operates in more than 130 countries and has ~34,000 employees worldwide. Partner networks cover every major US metro.

Simple to deploy, simpler to manage

 

Vertiv™ Environet™ Alert (included on select models) provides remote monitoring without requiring dedicated software expertise.

Lithium-Ion
leadership

 

Vertiv offers one of the broadest lithium-ion UPS portfolios in the industry — from desktop models to rack-mounted solutions.

Confirm the right UPS for your application

You’ve identified the type of UPS you need. Complete the form and a Vertiv specialist will reach out to validate your configuration and connect you with the right reseller. 

Vertiv UPS Quiz Final
+

 

 

PORTALS

Language & Location