The page you're viewing is for English (ANZ) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (ANZ) region.

Product Model

Vertiv Avocent HMX6200T- IP KVM Transmitter | USB 2.0 TX Dual DP Audio SFP

Find Sales Contact Get Brochure Get Manual
Login to Save for Later
Key Benefits
NO DISTANCE LIMITATION: This KVM system allows access to any target computer from any access point with IP network. SECURE SETUP: It supports devices in remote locations for more secure and temperature-controlled environment. FAST SWITCHING: Quickly access critical devices with less than a second switching. IP-BASED KVM: This allows you to have desktop experience remotely with no compromise on video quality or control. PERIPHERAL SUPPORT: This enables peripherals such as DVI-D video, digital audio, USB mass storage, keyboard and mouse and other USB devices.
Best Suited For:
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Healthcare
  • Telecom
  • Banking
  • Financial and Insurance
  • Manufacturing

Benefits

Truly unlimited extension distances - Extension distance is not limited to a single 100 meter cable length - If you need to
extend further, simply add a 1GbE network switch to achieve even greater distances.The units are also fitted with SFP cages to accept fiber optic transceivers which enable much greater extension distances. Single CATx cable or fiber for greater flexibility - This significant asset is what gives you the freedom to use the full variety of cable links that you typically find within an average structured cabling system. The result is that you can achieve reliable links, regardless of whether the cables are CAT5e, CAT6 or CAT7. Real time control with perfect digital video - Using a spatially-lossless encoding system, with 1:1 pixel mapping. The digital
video you receive is the same as the digital video leaving the remote computer. Security - For applications where security is of high importance, the system has the ability to disable the use of non-HID devices, meaning there is no need to physically block USB ports to prevent the use of mass storage devices.

Features

USB 2.0 with Class Control Enables connection of USB devices from mice and keyboards through to graphics tablets, jog shuttles, joysticks and 3D explorers, alongside mass storage devices. Redundant Network Operation The units are able to detect whether the network is in operation and can automatically change to its second network port if it detects a failure. High Video Performance over VNC The VNC server can be accessed by a standard web browser but for superior graphical performance, a Real VNC viewer should be used. View 2560 x 1600 or two 1920 x 1200 sessions Real VNC server with RFB 3.3 support Up to 256bit AES and RSA 2048 encryption VM support and RS232 for power control Supports 16 users simultaneously Out of band BIOS level access Ideal for Control Rooms Plug and play 100m extension distance on single Catx unlimited using standard IP network 500m to 10km over fiber Single link or single head configuration Resolutions up to 2560x1600 @60hz USB mass storage supported plus keyboard, mouse tablet and touch screen Redundant network operation

Vertiv Avocent HMX6200T- IP KVM Transmitter | USB 2.0 TX Dual DP Audio SFP
Product Overview
Type
HPKVM
Input Ports
USB-B x 1
Output Ports
Speaker & Mic
Video Connection
2 x DP
Video Resolution
Up to 2560x1600
Graphic Mode
Internal Modem
No
Service Processor support
No
Power Description
Power Supply(s)
Yes
Input Power (Maximum)
n/a
Interfaces/Ports
Network Interface(s)
2 x RJ45
USB ports
4 x USB type A
USB Hub Support
USB 2.0 with Class Control
Operational Conditions
Operating Temperature
0 to 40ºC / 32 to 104ºF
Humidity
10% to 90% non-condensing
Storage Temperature
-4° to 140° F (-20° to 60° C)
Physical Characteristics
Weight
2.7
Weight
1.1
Height
2.7
Height
44
Width
7.92
Width
198
Depth
6
Depth
150
Miscellaneous
Other supported accessories
USB keyboard and mouse, USB mass storage devices
Agency Approvals
CE, FCC, UL

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions
PARTNERS
Overview
Partner Login

Language & Location