Vertiv Avocent HMX6200R - IP KVM Receiver| USB 2.0 RX Dual DP++ Audio SFP
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Broadcast and Entertainment
- Data Center/Colocation/Hosting
- Healthcare
- Telecom
- Banking
- Financial and Insurance
- Manufacturing
Vertiv Avocent HMX6200R - IP KVM Receiver| USB 2.0 RX Dual DP++ Audio SFP
- Broadcast and Entertainment
- Data Center/Colocation/Hosting
- Healthcare
- Telecom
- Banking
- Financial and Insurance
- Manufacturing
Benefits
extend further, simply add a 1GbE network switch to achieve even greater distances.The units are also fitted with SFP cages to accept fiber optic transceivers which enable much greater extension distances. Single CATx cable or fiber for greater flexibility - This significant asset is what gives you the freedom to use the full variety of cable links that you typically find within an average structured cabling system. The result is that you can achieve reliable links, regardless of whether the cables are CAT5e, CAT6 or CAT7. Real time control with perfect digital video - Using a spatially-lossless encoding system, with 1:1 pixel mapping. The digital
video you receive is the same as the digital video leaving the remote computer. Security - For applications where security is of high importance, the system has the ability to disable the use of non-HID devices, meaning there is no need to physically block USB ports to prevent the use of mass storage devices.
Features
Specifications
- Product Overview
- Type
- HPKVM
- Input Ports
- USB x 4
- Output Ports
- Speaker & Mic
- Video Connection
- 2 x DP++
- Video Resolution
- Up to 2560x1600
- Graphic Mode
- Internal Modem
- No
- Service Processor support
- No
- Power Description
- Power Supply(s)
- Yes
- Input Power (Maximum)
- N/A
- Interfaces/Ports
- Network Interface(s)
- 2 x RJ45
- USB ports
- 4 x USB type A
- USB Hub Support
- USB 2.0 with Class Control
- Operational Conditions
- Operating Temperature
- 0 to 40ºC / 32 to 104ºF
- Humidity
- 10% to 90% non-condensing
- Storage Temperature
- -4° to 140° F (-20° to 60° C)
- Physical Characteristics
- Weight
- 2.7 lbs
- Weight
- 1.1 kgs
- Height
- 2.7 in
- Height
- 44 mm
- Width
- 7.92 in
- Width
- 198 mm
- Depth
- 6 in
- Depth
- 152 mm
- Miscellaneous
- Agency Approvals
- CE, FCC, UL
- Vertiv™ Avocent® HMX High Performance KVM Extender System Installer User Guide
- Vertiv™ Avocent® HMX High Performance KVM Extender System Quick Installation Guide
- Vertiv™ Avocent® HMX Advanced Manager Installer User Guide
- Vertiv™ Avocent® HMX 6200 HDMI HPKVM Transmitter Quick Installation Guide
- Vertiv™ Avocent® HMX DVI-D and LongView™ 5020 Rack Mount Installation Guide
- Vertiv™ Avocent® HMX Extender System 6200 DP and HDMI Transmitters Rack Mount Installation Guide
- Vertiv™ Avocent® HPKVM HMX 6200 DP Receiver and LongView™ 5500 5520 Rack Mount Installation Guide.pdf
- Vertiv™ Avocent® HMX 6200 DP Quick Installation Guide
- Vertiv™ Avocent® HMX 5000 6000 & 8000 Data Sheet
- Vertiv™ Avocent® Broadcast Solutions Brochure AV-11104.pdf
- Data Center Infrastructure Solutions - Channel Products - Catalog
- Vertiv™ Avocent® HPKVM Enhanced Emergency Management Application Brief AV-11124.pdf
- Vertiv™ Avocent® USB6000 Data Sheet AV-11402
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.