Edge Data Centers
Simplify and accelerate edge deployments with Vertiv
Scale Edge Capacity FAST – With Vertiv
Edge data center solutions from Vertiv offer the fastest path to scale Edge capacity. They are proven to accelerate deployment while driving end-to-end simplicity and reduce risk of hidden costs and project delays. They are designed for the Edge and built with the most advanced power and cooling technologies in the industry.
Experience the Benefits of Partnering with Vertiv
High speed
low risk
Solutions are engineered by Vertiv ensuring interoperability and seamless installations. Robust management tools provide remote visibility and control over the entire system
Unmatched power and cooling technology
Uniquely broad range of power and cooling technology, including high-density capabilities for AI and high-performance compute
Flexible Designs and customization
Leverage our cross-disciplined field service engineers to assist in tailoring a solution to meet your requirements
Global coverage with local support
When speed is critical, many solutions are stocked and available globally to enable rapid deployment and seamless installation at scale.
Unmatched service expertise and coverage
With service centers across the globe, Vertiv has been building and servicing the world’s most critical infrastructure for over 60 years.
Upgrade Unused Space and Optimize Footprint
Deploy 80% faster and reduce deployment cost with a pre-engineered solution.
Rather than waiting months to design and deploy a new Edge Data Center solution or retrofit an existing space, a Vertiv™ SmartRow™ 2 can be installed in less than 5 days. Each system includes in-row cooling with complete airflow containment, UPS battery backup, integrated power distribution, rack PDUs, and cable management.
Learn More
Mocne strony Vertiv
Vertiv, dopasowując rozwiązania do indywidualnych potrzeb, stosuje technologie integracji modułowej, które zapewniają sprawną realizację projektu.
W tym celu wykorzystujemy i personalizujemy wiodące w branży rozwiązania, takie jak SmartMod™ i infrastruktura SmartMod™ oraz zapewniamy ich zgodność z lokalnymi i krajowymi przepisami. Dzięki globalnym rozwiązaniom Vertiv zyskujesz możliwość wdrożenia unikatowego, spersonalizowanego centrum danych typu edge dowolnej wielkości, zoptymalizowanego pod kątem elastyczności, skalowalności i efektywności.
Pobierz broszurę
Big-box retailer achieves 95% faster deployment
See how a big-box retailer leveraged Vertiv™ edge data center solutions
Faster Deployment
Cost savings per deployment
Minutes of unplanned downtime since installation
kW of capacity expansion
Get Ready for AI with High Density Liquid Cooling
Wherever you are on your liquid cooling journey, Vertiv offers solutions and services to help you achieve your business goals and technical requirements. We deliver a portfolio of solutions that support hybrid air- and liquid-cooling, as well as fully liquid-cooled data centers, including:
- Coolant distribution units (CDUs) and indoor chillers engineered to provide complete infrastructure solutions for data center liquid cooling
- Active and passive rear-door heat exchangers
- Heat rejection systems designed to work with liquid cooling CDUs and chillers
- Retrofit solutions that enable air cooling equipment to be modified to support liquid cooling
- Established practices and services for commissioning, startup, and operation of liquid cooling infrastructure
More case studies
Powiązane produkty i usługi
Infrastruktura SmartMod
Prefabrykowane obiekty do różnych zastosowań w wielu branżach. Konstrukcja montowanych fabrycznie modułów gwarantuje sprawny transport i szybkie wdrożenie. SmartMod™ wychodzi naprzeciw oczekiwaniom menedżerów centrów danych i stanowi inteligentne, proste we wdrożeniu, zintegrowane rozwiązanie dla modułowych centrów danych.
Liebert APM UPS, 30–600 kW
Liebert® APM to uniwersalny i modułowy zasilacz UPS do zabudowy rzędowej o konstrukcji beztransformatorowej, zaprojektowany tak, aby zapewnić maksymalną efektywność energetyczną aż do 96,3% dla aplikacji o znaczeniu krytycznym w średnich i dużych przedsiębiorstwach.
Liebert CRV, rzędowa jednostka chłodzenia
Niezależna jednostka do chłodzenia centrum danych została zaprojektowana do chłodzenia szaf serwerowych w małych i średnich centrach danych. Liebert CRV jest wyposażony w sterownik iCOM i cyfrową sprężarkę scroll zapewniające wysoką niezawodność i optymalne zarządzanie ciepłem w centrach danych.
Zasilacz UPS Liebert EXL S1, 100–1200 kW
Liebert® EXL S1 zapewnia bezpieczne zasilanie oraz najwyższej klasy ochronę obciążeń, a także maksymalną energooszczędność dla średnich i dużych centrów danych oraz krytycznych aplikacji. Wysoce efektywny tryb Dynamic Online umożliwia uzyskanie sprawności operacyjnej na poziomie do 99% bez uszczerbku dla dostępności.
Odpowiedz na kilka prostych pytań, aby uzyskać połączenie ze specjalistą z Twojej branży.