Desplegar
Acelera el despliegue con soluciones prediseñadas
Vertiv™ 360AI: The simplified way to power and cool AI
Vertiv™ 360AI includes a complete portfolio of power, cooling and service solutions that solve the complex challenges arising from the AI revolution.
Benefits of Vertiv™ 360AI solutions
Learn more about Vertiv™ 360AI
Reduce Deployment
Time by up to 50%
Pre-engineered solutions simplify the deployment process end-to-end and eliminate design cycles, reduce deployment time up to 50%.
Broad Range and Flexible
Deployment Methods
Solutions available from Edge Inferencing to AI Data centers with options ranging from a high-density rack solution, to large prefabricated modular data centers
Interoperability
and Seamless Operation
Only Vertiv can meet both the power and cooling demand of AI, and each solution is built from the most complete portfolio of power and cooling in the industry.
Unmatched Expertise
& Support
Support throughout the process from assessment and design, to deployment and lifecycle management
End-to-end solutions for retrofits and new builds of any scale
From rack solutions to an entire prefabricated modular data center, Vertiv 360AI has options to support the entire AI journey, from test pilots and Edge inferencing to a full-scale AI data center.
Inferencing and Edge AI
- AI Testing
- Model Training Pilots
- Edge Inferencing
Enterprise and Data Center AI
- AI Labs
- Inferencing and Model Training
- Data Center White Space
Prefabricated Modular AI Data Centers
- AI Model Training
- AI Data Centers
Despliega la IA sin afectar las actuales cargas de trabajo con las soluciones modulares prefabricadas de Vertiv
Maximización de la utilización del espacio
- Ahorro de un 25 % de espacio respecto a las construcciones tradicionales con prácticas de diseño de compactación.
- Mantenimiento de la huella ocupada y de las cargas de trabajo existentes.
- Soluciones personalizadas e híbridas.

Mayor calidad de construcción con menor trabajo sobre el terreno
- Producción del trabajo de campo no repetible en fábrica, mejora de la calidad de la construcción y reducción del coste total de propiedad del cliente. 25% de ahorro de espacio respecto a las construcciones tradicionales con prácticas de diseño de compactación.


Ciclos de despliegue acelerados
- Despliegues un 50% más rápidos mediante una integración en fábrica repetible.
- Huella global de la cadena de suministro y prestación de servicios.

High-density cooling strategies for retrofits and new builds
AI workloads will require new cooling strategies. Vertiv™ 360AI solutions includes a wide range of cooling and heat rejection technologies to provide the best cooling strategy for the application.
Direct-to-Chip (D2C) Liquid Cooling
Vertiv™ 360AI solutions can support air-cooled and/or liquid cooled servers.
Rear-Door Heat Exchangers
Rear-door heat exchangers cool the exhaust (hot) air before it passes the rear door of the rack and can be used with Direct-to-chip liquid cooling to capture residual heat.
Superación de una demanda de energía sin precedentes
Las cargas de trabajo de IA y alta densidad requerirán amplias actualizaciones de capacidad. Las soluciones Vertiv™ 360AI pueden alimentar la IA desde la red hasta el chip y habilitar estrategias de energía híbrida.
Más información sobre las soluciones de alimentación dinámica de Vertiv
Sistemas de almacenamiento de energía mediante baterías
Habilitar soluciones de energía híbrida y microrredes
Módulos de alimentación
Redimensionamiento rápido de la potencia necesaria para complementar la demanda acelerada procesamiento informático
Sistema de alimentación ininterrumpida
Vertiv™ Trinergy™ UPS 1500-2000 kW 400V CE 3-Phase Modular Large UPS
Services keeping AI running
End-to-end solutions and services
Vertiv offers the industry's most robust line of service offerings for data center liquid cooling systems. Our trained technicians have expansive knowledge on how the systems operate and integrate with AI and other IT equipment to deliver peace of mind to new liquid cooling adopters. Vertiv's holistic approach to liquid cooling services and maintenance helps ensure systems function properly and high-density, high-value racks are cooled efficiently.
Explore Vertiv's full line of design, installation and maintenance services
Transition assessment
Transition to liquid cooling with confidence by scheduling a site assessment from Vertiv. Our thermal experts can provide a roadmap for upgrading your infrastructure for AI-readiness, ensuring a seamless transition and enhancing operations. Get expert recommendations on best practices for future reliability and risk mitigation to prepare your infrastructure for the AI revolution.
Learn how Vertiv's free site assessment program can help future-proof your business
Lifecycle services
Vertiv's lifecycle services provide continuous insight into critical equipment operation to improve performance, streamline service processes for faster issue resolution, and add deep equipment and service expertise to any organization.
Software de monitorización, gestión y control
Las soluciones Vertiv™ 360AI admiten las comunicaciones de red y su software proporciona visibilidad centralizada y remota a lo largo de toda la solución, con capacidades de control sin rival en tecnologías de alimentación y refrigeración.

Monitorización

Controles térmicos

Sistemas de gestión de potencia y energía
Diseña sistemas más inteligentes para la IA
Optimiza tu centro de datos con soluciones integradas de diseño de reacondicionamiento de alimentación y refrigeración
Descargar diseñosInvolucra y libera tu potencial de IA
Obtén una consulta sobre infraestructura de IA o explora la tecnología y asociaciones de canal.
Interactuar con VertivHabla con un experto
Completa los datos para que nuestros consultores de soluciones de IA se pongan en contacto contigo.
¡Hemos recibido tu solicitud!
Gracias por ponerte en contacto con nosotros.