Cybex SC 840DP Secure Desktop KVM
The Cybex Secure SC840DP KVM switch delivers strong, effective security management designed to prevent unauthorized access via peripheral devices while delivering transparent security that does not impede user productivity
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Banking, Financial and Insurance
- Government
- Healthcare
Cybex SC 840DP Secure Desktop KVM
The Cybex Secure SC840DP KVM switch delivers strong, effective security management designed to prevent unauthorized access via peripheral devices while delivering transparent security that does not impede user productivity
- Banking, Financial and Insurance
- Government
- Healthcare
Benefits
Features
Specifications
- Product Overview
- Input Ports
- (4) DisplayPort 1.2
- Video Connection
- Display Port 1.2
- Video Resolution
- UHD 4K - 3840 x 2160 @30Hz
- Power Description
- Power Supply(s)
- 100-240V, 50-60 Hz AC
- Input Power (Maximum)
- 35W Max Internal
- Interfaces/Ports
- USB ports
- (8) USB Type-B, (2) USB Type-A
- Operational Conditions
- Operating Temperature
- 32° to 104°F (0° to 40°C)
- Humidity
- 0-80% RH, non-condensing
- Storage Temperature
- -4° to 140°F (-20° to 60°C)
- Physical Characteristics
- Weight
- 3.0 lbs
- Weight
- 1.5 kgs
- Height
- 1.7 in
- Height
- 43 mm
- Width
- 13.7 in
- Width
- 348 mm
- Depth
- 5.0 in
- Depth
- 127 mm
- Miscellaneous
- Agency Approvals
- CE, RCM, FCC class B, VCCI, TUV US, TUV Canada
- Cybex SC800/SC900 Secure Desktop DVI-I KVM Switches Data Sheet
- Vertiv-Cybex-SC800-900-HDMI-DS-EN-NA-AV-11430
- Vertiv-Cybex-SC800-900-DisplayPort-DS-EN-NA-AV-11431
- Data Center Infrastructure Solutions - Channel Products Catalog
- Vertiv-Cybex-Secure-KVM-BR-EN-NA-AV-11119
- ProductEOL-SC300-
- Vertiv-Cybex-SC840-845dp-940-940dp-DS-EN-NA-AV-11433
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.