Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ Wireless Sensor Network (WSN) – Scalable, Wireless Environmental Monitoring

The Vertiv™ Wireless Sensor Network (WSN) offers an easily deployed platform for improved environmental visibility. It provides secure coverage for larger areas, reducing deployment costs and network complexity. With advanced security features, the Vertiv WSN uses proprietary data packet validation, layered encryption, and user approval requirements to help protect your data. Integration with upstream Vertiv™ systems offers unmatched versatility and management through a single user interface.

Get Brochure Get Manual
Key Benefits
  • FASTER, LOWER-COST DEPLOYMENT: Wireless reduces installation labor and wiring, with one gateway supporting hundreds of sensors.
  • SCALABLE LONG-RANGE MONITORING: The WSN scales from small rooms to large sites, delivering long-range communication and extended battery life.
  • LAYERED SECURITY PROTECTIONS: Proprietary device key validation, encrypted data, and controlled joining help prevent unauthorized network access.
  • CENTRALIZED SYSTEM VISIBILITY: Environmental data is managed in one interface and integrates via SNMP or Modbus TCP with Vertiv and 3rd‑party monitoring systems.
  • SIMPLIFIED SYSTEM MANAGEMENT: Fast firmware updates and device configuration simplify ongoing system management.
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Construction and Engineering
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Retail and Wholesale
  • Telecom
  • Transportation
Warranty: It comes with a one‑year limited warranty covering defects in materials and workmanship.

The Vertiv™ WSN delivers improved environmental and data center thermal visibility while reducing deployment cost and network complexity. Using wireless technology, it supports long‑distance communication, extended sensor battery life, and scalable coverage from small rooms to large, multi‑room mission‑critical environments. A single gateway can connect to hundreds of sensors, simplifying expansion across larger areas.

Model Specifications Overview
Vertiv™ WSN Flex Sensor – Flexible Environmental Monitoring
Vertiv™ WSN   Magnet / Zip Ties / Screws     5V USB-C / 2 x AA   Micro-USB / Dual Programmable Analog-Digital IO   1.9 inches   3.5 inches   1.1 inches  
Vertiv™ WSN Gateway – Centralized Wireless Management
Vertiv™ WSN   35mm Din Rail / Flat Surface   Web UI   Power Over Ethernet (PoE) on both LAN ports, Power draw from either source (IEC320-C14 AC Power Connection)   Dual 10/100/1000 base-TX RJ45 CAT5/6 Ethernet   8.5 in   9.6 in   1.6 in  

Benefits

  • LOWER DEPLOYMENT COSTS: The Vertiv™ WSN helps reduce deployment time and costs by minimizing materials, simplifying installs, and supporting fast sensor relocation.
  • OPERATIONAL VISIBILITY: It provides centralized monitoring that enables faster identification of environmental issues.
  • PRECISION MONITORING PLACEMENT: Flexible wireless placement enables more accurate, actionable environmental monitoring.
  • BUILT-IN END-TO-END SECURITY: The built-in controlled device authentication and encrypted data help prevent unauthorized access and reduce security risks in wireless monitoring.

Features

  • SCALABLE WIRELESS CONNECTIVITY: Wireless communication enables long‑range sensor coverage with simple onboarding through auto‑discovery or single‑button joining via the Vertiv™ WSN‑Gateway.
  • SECURE CONTROL SAFEGUARDS: Multi‑layer encryption and controlled integration prevent unauthorized devices or sensor values from automatically influencing mission‑critical control systems.
  • SEAMLESS PLATFORM INTEGRATION: Multi-protocol support seamless integration with Vertiv and third‑party monitoring platforms.
  • INTEGRATED SENSOR CAPABILITIES: Each wireless sensor includes temperature and humidity monitoring with an integrated beeper.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for Albér Products)
+1 954 377 7101
7775 West Oakland Park Blvd Sunrise Florida 33351 USA
Product areas of focus: Monitoring

News & Insights

 Image

Video: Vertiv™ WSN Wireless Sensor Network

The Vertiv™ Wireless Sensor Network (WSN) provides an easily deployed platform for improved environmental visibility. Providing secure coverage for larger areas reduces deployment cost and network complexity. With best in class security, the Vertiv WSN uses proprietary data packet validation, layered encryption and user approval requirements to ensure your data stays protected. Integration with upstream Vertiv systems provides unmatched versatility and management through a single user interface.

 Image

Value of Sensors at the Edge, On-Demand Webcast

There are several challenges at the edge, that can make it difficult to have an accurate picture of what’s going on at any given time. Sensors can give you the benefit of all your senses even when you aren’t present.

 Image

Your Five Senses at the Edge: How Sensors Can Be Your Eyes and Ears

In today’s edge environments, it can be difficult to have a clear picture of what’s going on at any given time. There are so many sites at a variety of locations – often remote – that you likely haven’t visited them all and have little visibility into the equipment or the environment in which they are located.

PORTALS
Partner Login

Language & Location