Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

The Vertiv™ CoolChip CDU: Liquid Cooling Technology for High-Density Racks

The Vertiv™ CoolChip CDU is designed to support liquid cooling within high-density environments. It is suitable for direct-to-chip and rear-door cooling applications that offer easy, cost-effective deployment in any data center. The Vertiv CoolChip CDU family has models that operate with and without access to facility water, allowing you to tap into the benefits of liquid-cooled servers to more efficiently support higher rack densities. It is available in in-rack, in-row, or perimeter-based designs, and features liquid-to-liquid or liquid-to-air heat exchangers.

Get Brochure white paper
Key Benefits
  • FLEXIBLE COOLING SOLUTION: Have versatile deployments through multiple system architectures and designs.
  • HIGH-DENSITY LOAD MANAGEMENT: Deliver direct-to-chip and RDHx cooling capacity to accommodate high density racks.
  • REDUCED TOTAL COST OF OWNERSHIP: Get cost savings with high-efficiency, high-density cooling.
  • PEACE OF MIND: Get equipped with redundant pumps, built-in filtration, and unit-to-unit communication capabilities.
  • RAPID DEPLOYMENT: Easily and quickly install/deploy in any data center environment with in-row or perimeter placement.
Best Suited For:
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale

Services Spotlight

Check out
Vertiv’s Liquid
Cooling Services!

As data centers adopt liquid cooling, fitting in new coolant distribution infrastructure can be a real challenge. From hyperscale and colocation environments to edge applications, the Vertiv™ CoolChip CDU (next generation of Vertiv™ Liebert® XDU family) simplifies your work with the flexibility to support rear-door heat exchangers or direct-to-chip liquid cooling. Its compact footprint allows for in-rack, end-of-row, or perimeter placement options.

Model Specifications Overview
Vertiv™ CoolChip CDU 70
70 kW @ 19.8°F (11°C) ATD   Liquid-to-Air   In-Row   91 in   24 in   48 in  
Vertiv™ CoolChip CDU 121
121 kW @ 7.2⁰F (4°C) ATD   Liquid-to-Liquid   In-Rack   6.8 in   19 in   34.2 in  
Vertiv™ CoolChip CDU 600
600 kW @ 7.2°F (4°C) ATD   Liquid-to-Liquid   In-Row   79 in   24 in   47 in  
Vertiv™ CoolChip CDU 1350
1350 kW at 7.2°F (4°C) ATD   Liquid-to-Liquid   In-Row   83.5 in   35.4 in   48.9 in  
Vertiv™ CoolChip CDU 2300
2300 kW at 7.2°F (4⁰C) ATD   Liquid-to-Liquid   In-Row   94.5 in   48 in   48 in  

Benefits

  • ACHIEVE HIGHER EFFICIENCY & RELIABILITY: The Vertiv™ CoolChip CDU provides greater efficiency and redundancy options for high-density environments.
  • PROTECT SECONDARY LIQUID NETWORK: Designed with strict wetted material compatibility, it protects the secondary liquid network from contamination and degradation.
  • EASILY DEPLOY: It is intuitively designed for easy deployment
  • GET FLEXIBLE DESIGNS: It accommodates any facility design and multiple cooling configurations.
  • HAVE PACKED FEATURES: Its integrated controller is designed from the ground up to be easy to deploy and to support leak detection.
  • ACCESS READY SUPPORT: It offers service support with local installation and same-day maintenance.

Features

  • COMPACT FOOTPRINT: Allow for in-row deployments.
  • INTEGRATED 50 MICRON FILTER: Keep supply water contaminant-free to protect server integrity and performance.
  • PRECISE TEMPERATURE CONTROL: Eliminate thermal shock for server CPU and GPUs.
  • INTELLIGENT FLOW MONITORING WITH ALARM FEATURES: Help maintain system performance and efficiency.
  • EASILY ACCESSIBLE FILL PORT & DRAIN LOCATIONS: Streamline and simplify maintenance.
  • INNOVATIVE STAINLESS-STEEL DESIGN & HYGIENIC COUPLINGS: Help Secondary Fluid Network integrity.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management

Frequently Asked Questions

The Vertiv™ CoolChip CDU is a coolant distribution unit designed to support liquid cooling within high-density data center environments. It delivers cooling for direct-to-chip and rear door heat exchanger applications using either liquid-to-liquid or liquid-to-air heat exchange technology. The family includes models with capacity ranging from 70 kW to 1350+ kW, accommodating diverse deployment requirements.
The Vertiv™ CoolChip CDU is designed for high-density computing applications including artificial intelligence, machine learning, high-performance computing, and data-intensive workloads. It serves hyperscale data centers, colocation facilities, enterprise data centers, and edge computing deployments requiring advanced thermal management. The liquid to air system works particularly well in facilities transitioning from traditional air to liquid cooling.
Vertiv™ CoolChip CDU differs from traditional air cooling by directly cooling server components with liquid rather than relying solely on air circulation. Liquid cooling typically removes heat more efficiently than air, enabling higher rack densities and reduced energy consumption. Vertiv™ CoolChip CDU 70 model uses liquid-to-air heat exchange, allowing deployment in existing air-cooled facilities without requiring facility water connections or major infrastructure modifications.
The Vertiv™ CoolChip CDU features redundant variable-speed pumps for reliable coolant circulation and energy-efficient operation. An integrated 50 or 25-micron filter maintains supply water quality to protect server components from contamination. The unit includes a 7-inch color touchscreen display for local monitoring and control. Precise temperature control capabilities help minimize thermal shock to server CPUs and GPUs.
Vertiv™ CoolChip CDU reduces total cost of ownership through several mechanisms. The Vertiv™ CoolChip CDU 70 model eliminates the capital expense of extending facility water infrastructure to server racks, lowering initial deployment costs for liquid cooling adoption. Variable-speed pump controls and flow modulation reduce electrical consumption by matching coolant delivery to actual cooling demand rather than running at constant full capacity.
PORTALS

Language & Location