Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ CoolLoop Thermal Wall - Chilled Water Air Handling Unit for Data Centers, Gallery-side Slab Floor, 350 to 500kW

The Vertiv™ CoolLoop Thermal Wall unit is a turnkey chilled water air handling unit delivering 350-500kW cooling capacity for slab floor, gallery-side data center installations. Designed for cloud, hyperscale, and colocation facilities, it supports traditional air-cooled and hybrid AI and HPC environments. The Vertiv CoolLoop Thermal Wall unit supplies high-volume, low speed airflow directly to the server room, improving rack density. Its simple slab floor designs can help reduce construction complexity and increase deployment speed. EC fans, intelligent controls, seismic options, and active THDi mitigation enhance efficiency, temperature control, and operational reliability in non‑raised floor environments.

Get Brochure Get Manual
Key Benefits
  • SPEED TO MARKET: The ready-to-use Vertiv™ CoolLoop Thermal Wall accelerates deployment to market through standardized configurations, structures, and components.
  • OPTIMIZED COOLING CONTINUITY: The design delivers reliable, high-density cooling that aligns with leading data center certification requirements.
  • HIGH ENERGY EFFICIENCY: The unit’s internal design combines market-leading technologies and optimized aerodynamics to set new efficiency standards for chilled water thermal wall cooling systems.
  • INTELLIGENT CONTROL:The Vertiv™ Liebert® iCOM™ smart control manages and optimizes system operation using algorithms developed for non-raised floor applications.
  • INTEGRATED CHILLED WATER EXPERIENCE: It optimizes and controls the chilled water thermal chain from chip cooling to heat recovery using integrated Vertiv™ chillers, Vertiv™ Liebert® iCOM™ controls, and services.
Best Suited For:
  • Data Center/Colocation/Hosting
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship
Tools & Selectors
Select, compare, or configure thermal management systems
Calculate Cooling Retrofits Savings
Find out the potential savings with upgraded Liebert® technologies in your existing cooling systems
Calculate Cooling Economization
See how much economization is estimated based on geographic location, loads and other operating parameters

Designed for large‑capacity environments, the Vertiv™ CoolLoop Thermal Wall scales up to 500 kW to support larger, non‑raised floor data center building blocks. It integrates into chilled water systems and accommodates a wide range of IT loads, from traditional air‑cooled deployments to higher‑density AI applications.

Model Specifications Overview
Vertiv™ CoolLoop Thermal Wall – 350-400 kW, CA60
350 to 400   1194   52971   144.3 inches   120 inches   60 inches  
Vertiv™ CoolLoop Thermal Wall - 500 kW, CA80
500   1706   80047   144 inches   155 inches   58 inches  

Benefits

  • DENSITY AT SCALE: The unit delivers 350 to 500 kW of cooling capacity, supporting higher cooling density per footprint in large-scale IT environments.
  • REDUCED LOGISTICS: Modular sections lower shipping costs while enabling fast commissioning and easy installation.
  • HIGHER COOLING CAPACITY: The high-performance EC fans increase cooling capacity without increasing the unit footprint.
  • GROWTH-READY DESIGN: This cooling solution supports a data center’s evolving requirements through its extended operating ranges, scalable fan options, and custom coils.
  • RAPID ON-SITE DEPLOYMENT: It provides fast commissioning and a range of optional features to align with your business needs.

Features

  • HIGH-EFFICIENCY EC FANS: ErP‑compliant, latest generation EC fans help boost airflow and cooling performance while reducing energy consumption.
  • ENHANCED COIL PERFORMANCE: Multiple enhanced coils increase heat transfer capacity to support higher cooling output and improved thermal performance.
  • LOWER PRESSURE AIRFLOW: The unit design reduces internal aerodynamic resistance to minimize air pressure drop and lower overall power consumption.
  • PRECISION WATERFLOW CONTROL: The pressure independent control valve maintains a constant flow rate to ensure stable water distribution and optimized system efficiency.
  • FLANGED PIPING CONNECTIONS: Flange connections simplify installation and servicing by enabling secure, consistent, and leak‑resistant hydronic tie‑ins.
  • FACTORY-INTEGRATED CONTROLS: Vertiv™ Liebert® iCOM™ controls are factory installed and tested to enable faster start‑up, coordinated operation, and optimized cooling performance.
  • TOUCHSCREEN USER INTERFACE: The touchscreen display provides intuitive local control for quick configuration, monitoring, and diagnostics.
  • POWER CONTINUITY DESIGN: The dual power supply with control power continuity keeps the control system operational during power events to maintain reliable unit performance.
  • SEISMIC-RATED CONSTRUCTION: IBC seismic certification ensures the unit includes structural bracing that enables safe installation and operation in seismic zones.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management

Related Articles

 Image

Vertiv Chilled Water Cooling Solutions for Non-Raised Floor Application

The data center industry is experiencing fast-paced innovation. Hyperscalers, colocation facility providers, and other large data center owners and operators have led the way in implementing the latest compute, power, and cooling technology in their designs to meet growing market demand. They’re driven by a desire to optimize operations, reduce resource consumption, and decrease costs, among other goals.

 Image

Evolving Chilled Water Cooling Methods for Slab Floor Data Centers

Data centers are becoming increasingly complex in terms of size and energy consumption. As a result, efficient data center cooling be implemented to keep up with the demands of these large-scale operations. Chilled water cooling systems have been used for decades as an effective way to control high temperatures in data centers, but they must now evolve to meet the needs of slab floor data center designs.

PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location