The page you're viewing is for English (India) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (India) region.

Product Family

Vertiv™ Liebert® GXT5 UPS, 500VA - 3000VA, Double Conversion Rack/Tower VRLA UPS 120V UPS

The Vertiv™ Liebert® GXT5 online double conversion UPS family offers the highest level of power conditioning and power protection for critical business IT systems. Continuous power conditioning, zero transfer time, pure sinewave output, and scalable runtime make it ideally suited to protect critical infrastructure in both centralized and edge network applications.

Get Brochure Get Manual
Key Benefits
• 500VA – 3000VA Rack/Tower form factor • Online double conversion topology with pure sinewave output and zero transfer time • User-replaceable, hot-swappable internal and external batteries • Intellislot™ network management card options • Individual programmable outlets • Free Power Assist™, Power Insight™ software
Best Suited For:
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
  • Banking
  • Financial and Insurance
Warranty: Three-year advanced replacement, full-coverage factory warranty with optional extended warranty available

The Vertiv™ Liebert® GXT5 UPS offers a full range of single-phase UPS. It’s easy to deploy with convertible rack/tower design that offers installation flexibility, and its gravity-sensing, color LCD provides a user-friendly interface for local configuration and management. Setup and configuration is also made easy auto-detection of external battery cabinets for additional runtime solutions. With available network card (NIC), the Vertiv suite of management solutions including Trellis™ Power Insight and Vertiv™ LIFE™ Services remote service delivery tools are available to support your critical infrastructure. Designed for high availability and capacity, these UPS models with high output power factors up to unity, provide more usable power in a compact solution, enabling more usable power for connected equipment. High efficiency operation of this Energy Star® 2.0 certified UPS means you get protection while being energy conscience. Increased efficiency is also achieved with Active ECO operating mode.

Model Specifications Overview
GXT5-500LVRT2UXL
500VA / 500W   Typical: 120V / Range: 60-150V   110/115/120/125VAC; (user-configurable); ±3%   Up to 98% Active ECO Mode; up to 95% on-line mode   Input: NEMA 5-15P; Output: 5-15R × 6   3.4 in   16.9 in   15.7 in   37 lb  
GXT5-500LVRT2UXLN
500VA / 500W   Typical: 120V / Range: 60-150V   110/115/120/125VAC; (user-configurable); ±3%   Up to 98% Active ECO Mode; up to 95% on-line mode   Input: NEMA 5-15P; Output: 5-15R × 6          
GXT5-750LVRT2UXL
750VA / 750W   Typical: 120V / Range: 60-150V   110/115/120/125VAC; (user-configurable); ±3%   Up to 98% Active ECO Mode; up to 95% on-line mode   Input: NEMA 5-15P; Output: 5-15R × 6   3.4 in   16.9 in   15.7 in   37 lb  
GXT5-750LVRT2UXLN
750VA / 750W   Typical: 120V / Range: 60-150V   110/115/120/125VAC; (user-configurable); ±3%   Up to 98% Active ECO Mode; up to 95% on-line mode   Input: NEMA 5-15P; Output: 5-15R × 6   3.4 in   16.9 in   15.7 in   37 lb  
GXT5-1000LVRT2UXL
1000VA / 1000W   Typical: 120V / Range: 60-150V   110/115/120/125VAC; (user-configurable); ±3%   Up to 98% Active ECO Mode; up to 95% on-line mode   Input: NEMA 5-15P; Output: 5-15R × 6   3.4 in   16.9 in   15.7 in   37 lb  
GXT5-1000LVRT2UXLN
1000VA / 1000W   Typical: 120V / Range: 60-150V   110/115/120/125VAC; (user-configurable); ±3%   Up to 98% Active ECO Mode; up to 95% on-line mode   Input: NEMA 5-15P; Output: 5-15R × 6   3.4 in   16.9 in   15.7 in   37 lb  
GXT5-1500LVRT2UXL
1500VA /1350W   Typical: 120V / Range: 60-150V   110/115/120/125VAC; (user-configurable); ±3%   Up to 98% Active ECO Mode; up to 95% on-line mode   Input: NEMA 5-15P A; Output: 5-15R × 6   3.4 in   16.9 in   18.6 in   46.2 lb  
GXT5-1500LVRT2UXLN
1500VA /1350W   Typical: 120V / Range: 60-150V   110/115/120/125VAC; (user-configurable); ±3%   Up to 98% Active ECO Mode; up to 95% on-line mode   Input: NEMA 5-15P A; Output: 5-15R × 6   3.4 in   16.9 in   18.6 in   46.2 lb  
GXT5-2000LVRT2UXL
2000VA / 1800W   Typical: 120V / Range: 60-150V   110/115/120/125VAC; (user-configurable); ±3%   Up to 98% Active ECO Mode; up to 95% on-line mode   Entrada: NBR 14136-20A; Saída: NBR 14316-20A x 4   3.4 in   16.9 in   18.5 in   47.5 lb  
GXT5-2000LVRT2UXLN
2000VA / 1800W   Typical: 120V / Range: 60-150V   110/115/120/125VAC; (user-configurable); ±3%   Up to 98% Active ECO Mode; up to 95% on-line mode   Input: NEMA L5-20P A; Output: L5-20R+5-20R × 6   3.4 in   16.9 in   18.5 in   47.5 lb  
GXT5-3000LVRT2UXL
3000VA / 2700W   Typical: 120V / Range: 60-150V   110/115/120/125VAC; (user-configurable); ±3%   Up to 98% Active ECO Mode; up to 95% on-line mode   Input: NEMA L5-30P; Output: L5-30R+5-20R × 6   3.4 in   16.9 in   21.3 in   66 lb  
GXT5-3000LVRT2UXLN
3000VA / 2700W   Typical: 120V / Range: 60-150V   110/115/120/125VAC; (user-configurable); ±3%   Up to 98% Active ECO Mode; up to 95% on-line mode   Input: NEMA L5-30P; Output: L5-30R+5-20R × 6   3.4 in   16.9 in   21.3 in   66 lb  
GXT5-EBC36VRT2U
          3.4 in   16.9 in   15.8 in   48.4 lb  
GXT5-36VBATKIT
                 
GXT5-EBC48VRT2U
                 
GXT5-EBC72VRT2U
          3.4 in   16.9 in   21.3 in   85.8 lb  
GXT5-48VBATKIT
                 
Liebert Hot-Swap Battery for 72V Liebert GXT5 UPS (3kVA)
                 
• Energy Star 2.0 Certified A government certification for energy efficiency. This product meets strict energy-efficiency specifications that reduces energy consumption, saving money and helping protect the environment. • Generator friendly design Integrates seamlessly into site power infrastructure • Input circuit breaker Re-settable breaker protects against equipment damage from a short circuit or overload. • Network grade surge protection Network grade surge protection meets ANSI C62.41, Category B standards, providing a high level of input surge protection. • Emergency Power Off (EPO) Remote UPS shutoff in the event of a fire or other onsite emergency. • Communication ports USB and Serial ports support monitoring and management of the UPS. • Optional management and communication cards Intellislot™ enables network integration connectivity and allows remote monitoring, start-up or restart of the connected equipment. SNMP, Modbus, BACnet and environmental sensor options are available. • Free management software Power Assist software for local management via USB. Easy to install and allows for simple configuring, monitoring, alarm notifications and management of the UPS. Automatic shutdown options protect connected equipment during an extended power loss and ensure against data loss. Power Insight software for on-premise and remote UPS monitoring and management with notifications and control of network connected devices. Configurable, automatic shutdown for physical and virtual servers. Includes integrations with VMWare vCenter, Dell VXRail Manager, and Nutanix Prism Central. Provides a single dashboard view of the UPS status, alarms, notifications, and summary data. • 3-year warranty Complete coverage on UPS including batteries. • Equipment Protection Plan (EPP) $500,000 Equipment Protection Plan provides reimbursement or replacement of any connected equipment that is damaged by a power surge while connected to your Vertiv UPS. • Benefits & Features Trade-In program Allows you to trade in an aging Vertiv or competitor's UPS for a new Vertiv equivalent UPS at a discount. Vertiv will manage the collection and disposal of your old UPS at no cost.

Features

• 500VA – 3000VA Wide range of capacities allow you to select the power and runtime that best meet your needs. • Optimized form factors Rack/Tower convertible form factors provide flexibility at sites with variable installation needs. • Online double conversion topology Reliable online double conversion topology isolates connected equipment from utility power disturbances while providing top of the line voltage/frequency regulation and surge protection. It is generator friendly with zero transfer time and features an internal automatic bypass. • Pure sinewave output Pure sinewave output while on battery simulates utility power and is compatible with active power factor corrected power supplies. • High output power factor 0.9 to unity power factor provides more actual power to the load increasing power density. • Color gravity-sensing LCD display An intuitive LCD display that provides UPS status, power metrics, configuration options, alarms, and fault codes to manage the UPS. • Internal and external bypass Automatic internal bypass provides seamless power to the connected load in the unlikely event of a system issue. • Optional external maintenance bypass supports the load during planned maintenance or UPS upgrades • Advanced battery charging including temperature compensation and predictive battery replacement date A three-stage charger with a smart control CPU optimizes the battery charging cycle and maximizes battery life. • User-replaceable, hot-swappable batteries User-replaceable batteries may be swapped out quickly and safely without disruption and without having to turn off connected equipment. • Scalable runtime When longer runtime is desired, External Battery Cabinets (EBC) may be added to increase the runtime and availability of your connected devices. EBCs are auto detected so no user configuration is necessary. • Individual programmable outlets Configurable outlets for load management. Cycle power to hung devices and load shed connected equipment, prioritizing critical devices to extend availability while on battery backup power.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PRODUCTS & SERVICES
Overview
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location