Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ Liebert® GXE 1000-3000VA UPS

The Vertiv™ Liebert® GXE UPS in an online double conversion single phase UPS which offers power protection in an affordable and efficient system with deployment and operation flexibility. The high output power factor (0.9) of the Liebert GXE UPS enables continuous and reliable power to more connected devices, protecting them against many disturbances in the AC mains with the online double conversion technology. It provides flexibility with either a rack mounting UPS or a in tower form factor, suitable to provide power protection to the critical IT equipment for any application.

Get Brochure Get Manual
Key Benefits
• An affordable and reliable UPS that provides an essential set of features and capabilities such as online double conversion, high output power factor (0.9) or a fast recharge time • Remote monitoring capabilities with the optional network management cards or Vertiv Power Insight free download software • Easy to manage and expand, thanks to its user friendly LCD, hot-swappable user replaceable internal batteries, a flexible rack/tower form factor or the scalable runtime adding external battery cabinets • Optimized energy consumption with its high efficiency in online mode (up to 91%) or the ECO model for even higher efficiency (up to 96%)
Best Suited For:
  • Banking, Financial and Insurance
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Retail and Wholesale
  • Telecom
  • Transportation
Warranty: Standard 2-years warranty including both electronics and batteries.

Benefits

• Affordable and reliable UPS • Multiple remote monitoring options • Easy to manage and expand • Optimized energy consumption • Multiple service options (warranty extensions, Vertiv LIFE Services, etc)

Features

• High output power factor (0.9) • High efficiency in online mode (up to 91%) • Even higher efficiency (up to 96%) in ECO mode • Compact tower only form factor or flexible rack/tower convertible design • User-friendly LCD user interface • Fast recharge time (< 4 hours to 90% for internal batteries) • Extended runtime with up to 4 optional External Battery Cabinets (EBC) • Hot-swappable user replaceable internal UPS batteries • Free Vertiv Power Assist software for local UPS status and shutdown, or Vertiv Power Insight for remote network management • Remote management capability with optional Vertiv™ Liebert® IntelliSlot™ RDU120 network management cards • (8) IEC60320 C13 outlets (all models), plus (1) C19 (3kVA model) • Automatic internal bypass • Free UPS management software • Vertiv™ Life™ Service to maximize UPS availability

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91768, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PORTALS
Partner Login

Language & Location