Liebert® DCD Water Based Cooling Modules up to 50 kW with Liebert® DCP 200 kW Pumping Unit
The Liebert® DCW chilled water-based cooling family was designed specifically for high heat density applications where the challenges of reducing energy consumption and increasing processing capabilities are the top priority for data center managers. By delivering cooling directly at the source, the DCD Rear Door Heat Exchanger provides a room-neutral environment, while the DCP Coolant Pumping Unit regulates the chilled water and ensures optimal cooling capacity for mission critical equipment.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Data Center/Colocation/Hosting
- Education
- Government
- Healthcare
- Retail and Wholesale
Liebert® DCD Water Based Cooling Modules up to 50 kW with Liebert® DCP 200 kW Pumping Unit
The Liebert® DCW chilled water-based cooling family was designed specifically for high heat density applications where the challenges of reducing energy consumption and increasing processing capabilities are the top priority for data center managers. By delivering cooling directly at the source, the DCD Rear Door Heat Exchanger provides a room-neutral environment, while the DCP Coolant Pumping Unit regulates the chilled water and ensures optimal cooling capacity for mission critical equipment.
- Data Center/Colocation/Hosting
- Education
- Government
- Healthcare
- Retail and Wholesale
Specifications
The Liebert® DCW chilled-water cooling family was designed specifically for high heat density applications where the challenges of reducing energy consumption and increasing processing capabilities are the top priority for data center managers. By delivering cooling directly at the source, the DCD Rear Door Heat Exchanger provides highly efficient cooling to produce a room-neutral environment. The DCP Coolant Pumping Unit regulates the chilled water being provided to the DCD, ensuring optimal cooling capacity for mission critical equipment. Both are available with advanced controls and monitoring capabilities, allowing for remote access to thermal conditions in the data center at all times. Each DCP pumping unit can accommodate several DCD rear door heat exchangers at one time, providing efficient cooling to the high-density application.
Liebert® DCP Water-Based Pumping Unit, 200kW
|
|||
---|---|---|---|
78 in | 38 in | 34 in | 750 lbs (unit) |
See more product information | |||
Liebert® DCD Water-Cooled Active Rack Door, 47kW
|
|||
76 7/8 in | 23 5/8 in | 13 3/5 in | 310 lbs |
See more product information | |||
Liebert® DCD Water-Cooled Passive Rack Door, 50kW
|
|||
76 7/8 in | 31 1/2 in | 6 in | 230 lbs |
See more product information | |||
Liebert® DCD Water-Cooled Passive Rack Door, 35 kW
|
|||
See more product information | |||
Liebert® DCD Water-Cooled Active Rack Door, 35kW
|
|||
76 7/8 in | 23 5/8 in | 9 in | 287 lbs |
See more product information | |||
Liebert® DCD Water-Cooled Active Rack Door, 50kW
|
|||
76 7/8 in | 31 1/2 in | 9 1/8 in | 318.2 lbs |
See more product information |
Features
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.