Vertiv™ EnergyCore Lithium-Ion Battery Cabinets
The Vertiv™ EnergyCore Li5 and Li7 battery systems deliver high-density, lithium-ion energy storage designed for modern data centers. Purpose-built for critical backup and AI compute loads, they provide 10–15 years of reliable performance in a smaller footprint than VRLA batteries. With advanced BMS intelligence for precise State of Charge (SoC) and State of Health (SoH) tracking, these battery cabinets simplify installation, reduce maintenance, and optimize runtime. UL 9540A-tested safety, seamless UPS integration, and predictive health monitoring make Vertiv EnergyCore cabinets the smarter choice for organizations seeking efficient, space-saving, and future-ready energy storage.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Data Center/Colocation/Hosting
- Government
Vertiv™ EnergyCore Lithium-Ion Battery Cabinets
The Vertiv™ EnergyCore Li5 and Li7 battery systems deliver high-density, lithium-ion energy storage designed for modern data centers. Purpose-built for critical backup and AI compute loads, they provide 10–15 years of reliable performance in a smaller footprint than VRLA batteries. With advanced BMS intelligence for precise State of Charge (SoC) and State of Health (SoH) tracking, these battery cabinets simplify installation, reduce maintenance, and optimize runtime. UL 9540A-tested safety, seamless UPS integration, and predictive health monitoring make Vertiv EnergyCore cabinets the smarter choice for organizations seeking efficient, space-saving, and future-ready energy storage.
- Data Center/Colocation/Hosting
- Government
Specifications
The Vertiv™ EnergyCore Lithium-Ion Battery Cabinet provides high power density in a compact design. It can deliver up to 222.2 kW (Li7) or 263 kW (Li5) in 600 mm wide cabinet. It is designed to operate at higher temperatures of up to 30°C and optimized for either 5- or 7-minute runtime. Built with lithium-ion batteries, it offers longer performance and more cycles than VRLA batteries. With a fully loaded cabinet shipped to your location and no onsite wiring needed, it saves on deployment time and cost.
|
Vertiv™ EnergyCore Li5 Lithium-Ion Battery Cabinet
|
|||||
|---|---|---|---|---|---|
| 146 kW-263 kW | 17.3 kWh-31.1 kWh | 78.7 in | 23.6 in | 29.5 in | 882-1301 lbs |
| See more product information | |||||
|
Vertiv™ EnergyCore Li7 Lithium-Ion Battery Cabinet
|
|||||
| 130.7 kW - 222.2 kW | 20.4 kWh - 34.6 kWh | 78.7 in | 23.6 in | 29.5 in | 977-1283 lbs |
| See more product information |
Benefits
- OPTIMIZE RUNTIME: Choose high-density battery cabinet for 5-min and 7-min End of Life runtimes, making critical loads resilient and uninterrupted.
- HIGH PERFORMANCE BATTERIES: Utilize Lithium-Ion modules tested for demanding data center backup and AI compute workloads.
- EASY SETUP DESIGN: With front-facing, retractable shelf design, battery module replacement is fast and tool-free.
- INTERNAL POWER SUPPLY: It is powered internally from DC voltage, so no additional wiring is required, reducing install time and complexity.
- LONGER LIFE, GREATER RELIABILITY: Compared to VRLA batteries, Lithium-Ion batteries have 4x longer life and provide 500% more cycles.
Features
- ADVANCED BMS: It delivers real-time SoC/SoH tracking with predictive insights.
- TOUCHSCREEN GHMI: It provides simple battery cabinet and system-level visibility.
- UPS INTEGRATION: Get seamless operation with Vertiv™ Liebert® UPS.
- SMART COMMUNICATIONS: Have MODBUS TCP/IP and SNMP support for remote monitoring.
- BUILT-IN REDUNDANCY: Reduce the risk by eliminating single points of failure.
- Vertiv™ EnergyCore Lithium Ion Battery Cabinet Installation and Operation Manual SL-71251
- Vertiv™ EnergyCore Lithium Battery Cabinet (Samsung U6A4) – Installation Manual
- Vertiv™ EnergyCore Lithium 7 - Installation and Operation Manual
- Vertiv™ EnergyCore Lithium Battery Cabinet (Samsung U6A4) – Operation and Maintenance Manual
- Special Seismic Certification - EnergyCore Lithium Ion Battery Cabinet
- Vertiv EnergyCore Lithium 7 Service Manual SL-71370
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.