Critical Power
Uninterruptible Power Supplies, Power Distribution Units, Transfer Switches and more
Protect your critical systems and ensure continuous operations with full-featured and cost-effective power solutions.
Vertiv delivers a wide range of power protection solutions that offers availability and uptime from desktop electronics to large critical infrastructure applications regardless of industry.
Fill-up the form and talk to one of our specialists to learn how we can power your critical applications.
Small UPS applications
- Liebert PSA itON SOHO (650 – 1000VA)
- Liebert PSA itON (600 – 1000VA)
- Liebert GXT MT+ CX (1000VA – 3000VA)
Ideal for computer systems, home networking, small office, and other electronics
Medium UPS applications
- Liebert Edge UPS (500VA – 3000VA)
- Liebert GXT5 (750VA – 10kVA)
Ideal for computer servers, storage and business networking systems, and IT applications
Industrial UPS applications
- Liebert ITA2 (5000VA – 30kVA)
- Liebert EXM2 (100kVA – 250kVA)
Ideal for data centers, mission-critical systems, and industrial applications
Check our other UPS offerings or simply fill-up the form and a representative will be in touch shortly
Basic rPDU
Problems a Basic Rack PDU Solves:
By choosing a basic rPDU, you’ll gain peace of mind knowing you can reliably distribute power to critical IT equipment in a network rack or cabinet and have the ability to upgrade technology in the future as business needs change.
Monitored rPDU
Problems a Monitored Rack PDU Solves:
Having unit-level and/or outlet-level monitoring of data center power usage, accessible both locally and remotely, enables trending of energy usage and other proactive power management activities essential to maximizing uptime.
Switched rPDU
Problems a Switched Rack PDU Solves:
Gain additional control and better prevent downtime with a switched
Check our other Power Distribution offerings or simply fill-up the form and a representative will be in touch shortly
Available in 16, 32 and 63 A, Liebert® CROSS Rack exists in both high voltage (230 V) and low voltage (120 V), single-phase input and single-phase output models.
The Liebert® LTS Solution enables the technology behind dual-bus power systems. A Static Transfer Switch can be connected between the critical load and the outputs of two independent power sources. If the primary should fail, the switch will automatically transfer the load to the surviving source.
Check our other Power Transfer Switches offerings or simply fill-up the form and a representative will be in touch shortly
Use Vertiv's UPS Sizing Tool to find the correct UPS, Uninterruptible Power Supply for your needs
Related Resources