The page you're viewing is for English (ANZ) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (ANZ) region.

Product Family

Vertiv™ CoolPhase Perimeter - DX Floor Mount, PAM010-140, R513A

Vertiv™ CoolPhase Perimeter is the indoor floor-mounted unit designed to operate with inverter-driven compressors and optimized for the eco-friendly, non-flammable, low-toxicity R513A refrigerant (A1, GWP=633). Available in both air-cooled and water-cooled configurations, with the optional Vertiv™ EconoPhase free cooling function. In conjunction with the Vertiv CoolPhase Perimeter units, a wide choice of Vertiv™ CoolPhase Condenser solutions is available for managing heat rejection to the outside, depending on specific system configurations.

Get Brochure
Key Benefits
  • Maximised cooling continuity, quiet operation and reliable continuous performance​
  • Low-GWP, non-flammable R513A refrigerant to reduce carbon footprint
  • Continuous modulation of the performance to achieve maximum efficiency in both full and part load operations
  • Unique free cooling option based on pumped refrigerant technology: Vertiv™ EconoPhase
  • Optimised cooling density: maximum cooling capacity with a minimal footprint
  • Compact design to facilitate transportation and installation
  • Wide range of airflow and system configurations, providing maximum flexibility and ease of implementation
  • Designed for a long service lifetime duration​

Deliver up to 160 kW of precision air cooling with the Vertiv™ CoolPhase Perimeter PAM range. These indoor, floor-mounted units use direct expansion technology and feature inverter-driven compressors for maximum efficiency. The design supports the eco-friendly, non-flammable R513A refrigerant and offers both air-cooled models, with the optional Vertiv™ EconoPhase free cooling, and water-cooled configurations. Each unit comes equipped with onboard compressors to ensure reliable performance in mission-critical environments.

Benefits

  • EFFICIENCY: continuous performance modulation, max part-load efficiency, reduced operating costs and, with the patented Vertiv™ EconoPhase, lower TCO, enhanced efficiency enabling free cooling.
  • ECO-FRIENDLY: ideal solution for a low carbon data center using a completely safe, low-GWP R513A refrigerant solution. The absence of flammability risks simplifies installation and limits costs increase.
  • UNIQUE FLEXIBILITY: a wide range of airflow configurations and delivery options, versatile, compact and easy to install, engineered for long service lifetime performance.
  • COOLING CONTINUITY: reliable cooling continuity through teamwork: units operate together yet independently to allow uninterrupted performance.

Features

  • INVERTER-DRIVEN BRUSHLESS MOTOR COMPRESSORS: with modulation capability down to 20% of maximum capacity allowing an optimum EER at part load conditions. Less compressor on/off cycles reducing starting current and improving power factor.
  • VERTIV™ ECONOPHASE TECHNOLOGY: increases free cooling potential, delivering significant energy savings thus improving data center efficiency and lowering operating costs.
  • LATEST GENERATION WITH LOW NOISE DESIGN CENTRIFUGAL EC FANS: with speed modulation down to 30% of maximum value.
  • ELECTRONIC EXPANSION VALVE: allows precise control of the evaporator feeding permitting an increased evaporator efficiency thanks to an optimal superheat control.
  • STAGED COIL AND PATENTED FILTRATION: the extended and innovative filter surface allows for greater air flow, less air pressure drops and reduced fan consumption significantly improving ease of maintenance.
  • VERTIV™ iCOM™ SMART CONTROL: the heart of the direct expansion cooling system, managing not only Vertiv™ CoolPhase Perimeter units, but also outdoor Vertiv™ CoolPhase Condensers.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
PARTNERS
Overview
Partner Login

Language & Location