The page you're viewing is for English (ANZ) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (ANZ) region.

Product

Liebert AHU

Our mission-critical AHU with Liebert controls deliver efficient and reliable and cost-effective management of heat in large data centers. The Liebert Chilled Water AHU is the industry's most advanced chilled water cooling system, providing you with maximum thermal control in your data center.

Get Brochure
Best Suited For:
  • Data Center/Colocation/Hosting

Features

Modularity - Easy to move & Quick to Install
Liebert Air Handling Unit (AHU) units are customized to suit dierent room space and transportation.
 
Highly Eicient
Mechanical PUE less than 1.2 as part of a system
Use of EC fans for lower motor power usage
Self-optimizing controls reduce over-cooling and under-cooling
Uniform airflow and temperature across the supply air side
 
Greater Protection
Advanced monitoring and event notification
Finely tuned & advanced controls for more consistent supply air temperature & eliminating hot spots through rack inlet temperature sensor
Feasible with UPS to back up either to whole system or controller only
 
Lower Installation & Maintenance Costs
Multiple section design minimizes shipping costs and speeds installation
Less component to maintain and ease of access for better service and maintainence
 
Insight for Action
Simplified access to realtime data and trending
Quick diagnostics of potential critical events
 
Cooling Capacity
Customized design based on dierent cooling load requirement, airflow and other specific customer requirements. It does not require unit knock down on site for transportation, better quality control & less components to maintain and service.
 
Advanced Controls for Eiciency, Protection & Insight
Liebert Air Handling Units (AHU) are best used with Liebert intelligent controllers, wired or wireless rack sens​ors, and a Liebert central optimizing system control to ensure that the entire data center system is optimized with the other components of the chilled water system. Liebert intelligent control algorithms continuously process readings from the rack inlet sensors to ensure optimal air flow through the system while supply air sensors are used to control the unit cooling capacity.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
PARTNERS
Overview
Partner Login

Language & Location