Vertiv™ PowerUPS 6000 Industrial
Unmatched reliability for industrial power protection
Industrial environments are evolving with increasing automation, digital control, and connected systems
These shifts bring new efficiencies, while placing additional environmental, electrical, and operational demands on power systems, including the need to withstand and support:
- Harsh operating conditions
Dust, humidity, extreme temperatures, and airborne contaminants in industrial sites demand IP‑rated enclosures and additional protection, such as conformal‑coated PCBAs, to support reliable long‑term operation. - Power quality and harmonic control-
The growing use of control systems, automation equipment, and process loads increases harmonic content, requiring power systems that manage harmonics, and maintain stable power quality for sensitive equipment - High availability
Critical industrial processes require continuous power availability and extended runtimes during grid disturbances or outages. - Space and layout constraints
Compact designs with simplified installation and maintenance are critical in constrained industrial settings. - Efficiency demands
Optimized energy consumption reduced electrical losses help limit heat generation, cooling requirements, and long‑term operating costs over the life of the system.
Ready to perform in the toughest conditions?
Please fill out the form below and we will get back to you as soon as possible.
Unwavering power for demanding environments
Built on dependable power protection, the Vertiv™ PowerUPS 6000 Industrial (6–200 kVA) is designed to support performance and continuity in demanding industrial environments. Its key capabilities include:
Withstands demanding industrial conditions
Standard IP42 protection and conformal‑coated Printed Circuit Board Assembly (PCBA’s) help maintain durability in dusty, humid, and ambient temperatures up to 50℃
Power Quality for sensitive industrial loads
Optional isolation transformer enables galvanic isolation and helps reduce harmonics to protect sensitive equipment.
Simplified installation and maintenance
Front‑access design and internal bypass architecture support easier installation and service in constrained spaces.
Industrial integration ready
Designed to integrate easily into industrial electrical environments, supporting installation across a range of site layouts
Performance validated for industrial use
Tested and certified to support operation across varied light industrial applications and operating conditions
Blog
Industrial UPS vs data center UPS: Why the difference matters
Operating conditions play a defining role in how power protection is designed for industrial use. Explore how environmental factors and electrical behavior influence industrial UPS design.
Read the full blog
CRITICAL POWER
Vertiv™ PowerUPS 6000 Industrial UPS, 6-40kVA, (1-Phase) 220V or (3-Phase) 400V
Power through the toughest environments with confidence. The Vertiv™ PowerUPS 6000 delivers 6–40 kVA single-phase (220V) or 10–40 kVA three-phase (400V) to keep your critical processes running without interruption. Engineered for industrial reliability, it features an IP42-rated enclosure, full front access, and a compact footprint for effortless installation and maintenance.
Ready to perform in the toughest conditions?
Industrial operations demand continuous, customized power protection. The Vertiv™ PowerUPS 6000 Industrial UPS delivers clean, uninterrupted power to keep your critical systems running—anywhere in the world.