The Telco customer’s existing kiosk substation had reached maximum capacity, restricting operations and limiting scalability. With rising digital demand, the data centre required more power to support growth while ensuring uninterrupted services. To meet this need, a scalable substation upgrade was essential, capable of delivering a 28% capacity increase.
BACKGROUND
Vertiv, in partnership with Air Water Power, upgraded the customer’s kiosk substation in Victoria, Australia. The project delivered a 28% increase in power capacity through a custom-engineered substation, redundant temporary generators, and phased execution, ensuring zero downtime. The scalable, compliant solution futureproofed operations and supported data centre growth.
RESULTS
- 28% boost in power capacity, supporting increased IT loads
- Seamless substation upgrade with zero service interruption
- Fully-compliant HV infrastructure designed for long-term growth
- Improved visibility and control over power systems
- Enhanced reliability with redundant temporary power in place
Case Summary
Location: Australia
Critical Need: A scalable substation upgrade capable of safely delivering a 28% increase in capacity.
Vertiv Solutions:
- Vertiv™ switchgear and protection systems
- Vertiv™ power system design and engineering services
- Temporary generator deployment and integration
- Project management and commissioning support