Vertiv™ Liebert® Trinergy™ Cube UPS
Liebert® Trinergy™ Cube is a Vertiv large modular UPS. With one million kW of power installed since 2015, Liebert Trinergy Cube is available in North America with capacities up to 1600 kW. With one million kW of power installed since 2015, Liebert Trinergy Cube is now available in North America with capacities up to 1600 kW. The UPS design offers industry-leading availability through hot-modular power cores, distributed batteries, circular redundancy, and redundant fans. The latest high efficiency Dynamic Online mode enables operating efficiency up to 99% without sacrificing availability. Compatible with Lithium-ion battery systems.
Guadar este produto no seu dashboard
Você pode guardar este produto no seu dashboard para ve-lo depois. Você pode elimina-lo com facilidade do seu dashboard quando você já no quer ve-lo lá.
Please login or create an account to save this for later
- Bancos, Setor Financeiro e Seguradoras
- Data Center/ Colocation / Hosting
- Governo
- Telecomunicação
- Setor de Saúde
- Manufatura
Vertiv™ Liebert® Trinergy™ Cube UPS
Liebert® Trinergy™ Cube is a Vertiv large modular UPS. With one million kW of power installed since 2015, Liebert Trinergy Cube is available in North America with capacities up to 1600 kW. With one million kW of power installed since 2015, Liebert Trinergy Cube is now available in North America with capacities up to 1600 kW. The UPS design offers industry-leading availability through hot-modular power cores, distributed batteries, circular redundancy, and redundant fans. The latest high efficiency Dynamic Online mode enables operating efficiency up to 99% without sacrificing availability. Compatible with Lithium-ion battery systems.
- Bancos, Setor Financeiro e Seguradoras
- Data Center/ Colocation / Hosting
- Governo
- Telecomunicação
- Setor de Saúde
- Manufatura
Especificações
Liebert® Trinergy™ Cube is the latest modular UPS offering by Vertiv, delivering unsurpassed performance to medium and large data centers. With one million kW of power installed since 2015, Liebert® Trinergy™ Cube is now available in North America with capacities up to 1600 kW. Ready to evolve with growing business demands, it offers the highest level of power availability, reduced TCO, and minimum energy consumption. The compact 400kVA core allows Liebert® Trinergy™ Cube to scale up to 1600 kW as power demand increases. The UPS design offers industry-leading availability through hot-modular power cores, distributed batteries, circular redundancy, and redundant fans. Scalability coupled with flexible layout and wiring options yields greater configuration flexibility for a variety of site power architectures. The latest high efficiency Dynamic Online mode enables operating efficiency up to 99% without sacrificing availability. Compatible with Lithium-ion battery systems.
|
Trinergy Cube 400 kW Core
|
||||||||
|---|---|---|---|---|---|---|---|---|
| 400 kVA / 400 kW | 480 VAC | 480 VAC | up to 99% (Dynamic Online) | 3ph + PE | 77 | 26.8 | 36.1 | 1300 |
| See more product information |
Vantagens
Recursos
*Para ver downloads específicos de modelos, é necessário acessar a página de produto específica do modelo, selecionando o nome do modelo na tabela de especificações acima.