Tecoras Series
Durable double-skinned aluminum enclosure, especially suitable for wireline applications with active equipment, e.g. FTTC.
Zapisano produkt na tablicy użytkownika
Zapisano produkt na tablicy użytkownika, aby móc wrócić do niego w przyszłości. Jeśli nie chcesz tego przedmiotu w zapisanych, można z łatwością usunąć go z tablicy użytkownika.
Zaloguj się lub załóż konto, aby zapisać to na później
Tecoras Series
Durable double-skinned aluminum enclosure, especially suitable for wireline applications with active equipment, e.g. FTTC.
Specyfikacja techniczna
The Tecoras range of enclosures is specially designed for FTTx applications. The durable enclosure is certified with resistance class WK 2, and the double-skinned aluminum walls provide high corrosion resistance and excellent heat dissipation. In case of external damages, the outer wall can easily be replaced onsite, during operation. The thermal management system is modular and can be expanded onsite as the site needs evolve; from natural convection to roof top fans in external air loop to heat exchanger for the most challenging heat loads. The solution is very suitable for urban and rural site installation thanks to the low noise emission. Tecoras offers fully integrated solutions with DC power, AC distribution, batteries and cross connect equipment and active customer equipment where applicable.