Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ PowerIT Metered rPDU – On-Site Power Measurement

The Vertiv™ PowerIT Metered rack PDU (rPDU) provides dependable power distribution to critical IT equipment within racks or cabinets. A built-in local LED display enables on-site access to real-time power measurements, supporting load awareness and capacity planning. Designed for reliability in demanding IT environments, each unit is 100% tested to deliver consistent performance and operational integrity.

Find Sales Contact Find My Rack PDU Product Brochure
Key Benefits
  • ENHANCED PERFORMANCE AND MANAGEMENT: The Vertiv™ PowerIT Metered rPDU delivers reliable, space-saving rack power with built-in local metering for real-time load visibility.
  • FLEXIBLE CONFIGURATIONS: C13/C19 outlets support interchangeable C14/C20 plugs at 200–240V.
  • SECURED OUTLETS: The Combination C13/C19 receptacle has high-retention, color-coded outlets that are P-Lock cable compatible.
  • TESTED & BACKED FOR RELIABILITY: Every unit is individually tested for functionality and compliance (UL, RoHS, China RoHS, TAA) and includes a standard five-year limited warranty.
  • SIMPLE RACK INSTALLATION: It is designed for quick and easy installation in all standard racks or cabinets using included mounting brackets.
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Professional Services
  • Retail and Wholesale
Warranty: Vertiv™ PowerIT Metered Rack PDU comes with a standard five-year limited warranty.

Tools & Selectors
Select, compare, or configure PDUs
Use the rPDU Finder
Find the PDU you require based on a variety of configurations
Configure your own rPDU
Engineered solutions delivered in record time

Vertiv™ PowerIT Metered rack PDUs (rPDU) are available in a variety of electrical and receptacle configurations. Visit the rPDU Finder for a complete list of available Metered rPDUs.

Benefits

  • STABLE CRITICAL POWER: The Vertiv™ PowerIT Metered rPDU provides stable, continuous power to keep mission-critical IT equipment systems operating without interruption.
  • SAFETY COMPLIANCE: North American units are UL-listed in accordance with common data center and insurance provider requirements.
  • OVERLOAD AWARENESS & VISIBILITY: It provides local power consumption metrics via a digital display to support informed decisions during deployment or relocation and help reduce overload risk.
  • RAPID DEPLOYMENT: Save time and money by pre-integrating Vertiv™ PowerIT rPDUs with the Vertiv™ VR Rack. Contact your local sales representative to get started.

Features

  • REAL-TIME POWER VISIBILITY: The local LED display provides real-time power data, enabling instant feedback during deployment or relocation of critical IT equipment.
  • FLEXIBLE RACK INTEGRATION: It supports vertical and horizontal rackmount form factors to accommodate a wide range of installation requirements.
  • CONFIGURABLE POWER OPTIONS: It offers multiple electrical and receptacle configurations, along with selectable cord lengths and chassis color options to suit diverse deployment needs.
  • REGULATORY COMPLIANCE: It is TAA compliant to meet applicable procurement and deployment requirements.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
PORTALS

Language & Location