Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ Liebert® CWA, High-Density Chilled Water Thermal Wall Unit, 200 to 500kW

The Vertiv™ Liebert® CWA is a thermal wall unit that comes in 200 to 500kW configurations. It is designed for chilled water, non‑raised floor data centers. With factory‑installed components, it reduces installation time and costs while delivering highly efficient, low‑running‑cost performance. It meets the strict cooling‑continuity standards of trusted and approved certification authorities for data center design and operation. And its advanced algorithms enable precise airflow and temperature control across a wide operating range to support modern IT and evolving climate demands.

Get Brochure
Key Benefits
  • STANDARDIZED UNIT: The Vertiv™ Liebert® CWA is a ready-to-use data center air handling unit with factory-installed components.
  • SPEED TO MARKET: It accelerates deployment to market through standardized configurations, structures, and components.
  • OPTIMIZED COOLING CONTINUITY: The design delivers reliable, high-density cooling that aligns with leading data center certification requirements.
  • HIGH ENERGY EFFICIENCY: The unit’s internal design combines market-leading technologies and optimized aerodynamics to set new efficiency standards for chilled water thermal wall cooling systems.
  • VERTIV™ LIEBERT® ICOM™ CONTROL: The smart control manages and optimizes system operation using algorithms developed for non-raised floor applications.
Tools & Selectors
Select, compare, or configure thermal management systems
Calculate Cooling Retrofits Savings
Find out the potential savings with upgraded Liebert® technologies in your existing cooling systems
Calculate Cooling Economization
See how much economization is estimated based on geographic location, loads and other operating parameters

The Vertiv™ Liebert® CWA is a thermal wall and chilled water air handling unit designed as a data center cooling solution for non-raised floor environments. It is designed to advance traditional air handling units by supporting high-density applications through scalable configurations, wide operating ranges, and flexible installation along the gallery side.

Benefits

  • SPEED TO MARKET: It accelerates deployment to market through standardized configurations, structures, and components.
  • REDUCED LOGISTICS: Modular sections lower shipping costs while enabling fast commissioning and easy installation.
  • HIGHER COOLING CAPACITY: The high-performance EC fans increase cooling capacity without increasing the unit footprint.
  • GROWTH-READY DESIGN: This cooling solution supports a data center’s evolving requirements through its extended operating ranges, scalable fan options, and custom coils.
  • BROWSER-BASED ACCESS: All the functionalities of the standard display can be replicated through a web browser.

Features

  • WIDER OPERATING RANGE: The unit supports return air temperatures up to 45°C.
  • OPTIMIZED AIRFLOW PATH: The internal layout minimizes air pressure drop through optimized placement of filters, piping, and electrical components.
  • EC FANS: The latest generation of EC fans deliver high airflow volumes while supporting scalable configurations from 4 to 8 fans.
  • INTERNAL MODULAR REDUNDANCY: The unit can be split into two independent cooling modules within one frame to support continued operation during unplanned events.
  • CONFIGURABLE THERMAL COMPONENTS: The control valve, multiple enhanced coils, and fan options are designed to support different airflow, water flow, and heat load requirements.
  • VERTIV™ LIEBERT® ICOM™: The Vertiv Liebert iCOM smart controls comes factory installed and tested, for fast start-up and commissioning.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
PORTALS

Language & Location