The page you're viewing is for English (EMEA) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (EMEA) region.

Product Family

Vertiv™ PowerDirect 7100 Energy

Vertiv's fourth generation -48V DC power hybrid energy management system enables you to achieve your sustainability goals, while reducing operational cost.

Get Brochure Get Manual
Best Suited For:
  • Government
  • Oil and Gas
  • Telecom
  • Transportation

This high density -48V DC power hybrid energy management system is made for telcom, private communication networks or commercial solutions.

Benefits

  • Scalable Performance: Modular 500A, 750A, and 1000A configurations support a variety of power loads across critical applications.
  • Reduced Energy Costs: 97%+ efficiency rectifiers reduce energy losses and operational expenses across all system sizes.
  • Flexible Energy Integration: Supports solar, wind, DC generators, and lithium battery integration to meet sustainability goals.
  • Streamlined Deployment: Pre-wired, factory-integrated systems enable faster installs and commissioning in weeks, not months.
  • High Reliability & Uptime: Delivers stable -48VDC output with hot-swappable components.

Features

  • Wide Capacity Range: Covers power needs from 2kW to 42 kW with single rack deployments for diverse application requirements.
  • Advanced Energy Management: Compatible with NCU and monitoring providing remote control, TOU shifting, and demand response.
  • Engineered System Options: Choose from a family of rectifiers, racks in 19 or 23", and other features including CBs, LVDs, SPDs, sensors and more.
  • Space-Saving Design: Low-profile design with integrated MFU and optional XDU spaces minimizes footprint in dense environments.
  • Resilient Architecture: Engineered for on-grid, bad-grid, and off-grid sites with extended temperature support up to +65°C.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for California, 91733, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location