Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product

Vertiv™ Power Assist

Vertiv™ Power Assist is a free software used to gracefully shutdown an IT device when the UPS battery backup experiences a threatening condition. The software notifies users of an event, displays key metrics and logs historical data. It is easy to install and protects computers from damage and data loss during a power event.

Get Brochure POWER ASSIST MOBILE
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
  • Transportation

Benefits

• Saves cost and time. • Protects equipment and data. • Provides peace of mind. • Keeps users informed. • Allows for informed decision making.

Features

• FREE Quick to install, configure and upgrade. • Supports redundant dual UPS • Multiple server shutdown • Hyper-V environment shutdown • Scripted sequential shutdown • Scheduled shutdown • Maintenance mode / shutdown on hold temporarily • Device auto discovery via USB connection and SNMP protocol • Automated shutdown based on a number of conditions (e.g., remaining battery percentage or time) • Immediate alarm notifications via email • Displays on-screen alarms and related key data and status • Data and alarm storage for analysis • 13 languages for global customers

Supported UPS models: Vertiv™ Liebert® PSI and PSI5, Vertiv™ EDGE UPS, Vertiv™ Liebert® PSA and PSA5 UPS, Vertiv™ Liebert® PST5 UPS, Vertiv™ Liebert® GXT3, GXT4 UPS and Vertiv™ GXT5 UPS.

Vertiv™ Power Assist
General Information
Application
As a minimum: Dual Core processor 2GHz or faster, 4GB RAM (32-bit) or 8GB RAM (64-bit), USB port. But please refer to your operating system req
Server Operating System
V1.2 Windows 7/8/10 and Server 2012/2016/2019 32/64bit; macOS and Linux. V.1.3 Windows 7/8/10 and Server/Hyper-V 2016/2019 32/64bit

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91768, USA Change
Vertiv Monitoring Software
+1 800 543 2378 / +1 614 841 6599 Option 2
Ohio USA
Product areas of focus: Software
PORTALS
Partner Login

Language & Location