Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ Power Module H2: Zero Emission Backup Power for Data Centers

The Vertiv™ Power Module Hydrogen (H2) is a prefabricated backup power solution based on Proton Exchange Membrane (PEM) hydrogen fuel cell (FC) technology. The Vertiv Power Module H2 provides reliable, zero on-site emission backup as an alternative to diesel generator, enabling deployment of data center capacity in regions with environmental and power grid capacity constraints. By integrating PEM FCs with power converters, bridging batteries, heat rejection, and a master controller into a single product, the Vertiv Power Module H2 reduces complexity for the end user.

Get Brochure
Key Benefits
  • ZERO ON-SITE EMISSION: Eliminate local pollutant emissions from backup solution and simplify environmental permitting process.
  • EMMISSION COMPLIANCE: Eliminate Scope 1 Greenhouse Gas (GHG) emissions to meet net zero pledges or regulatory requirement.
  • GRID SUPPORT: Support data center utility connection by generating clean on-site power during various utility demand response schemes.
  • STREAMLINED BACKUP DEPLOYMENT: Simplify your project by deploying a prefabricated, factory-tested solution with a balance of several complex subsystems.
  • Best Suited For:
    • Banking
    • Financial and Insurance
    • Construction and Engineering
    • Data Center/Colocation/Hosting
    • Government
    • Healthcare
    • Manufacturing
    • Mining/Metals
    • Oil and Gas
    • Power Generation

    Benefits

    • LONG SERVICE LIFE: Up to 25,000 hours before overhaul and having fewer moving parts help reduce downtime and maintenance cost.
    • RELIABLE: Factory manufactured and tested, it provides redundancy for continuous data center operations.
    • ENVIRONMENTALLY RESPONSIBLE: It generates zero on-site emissions and eliminates Scope 1 carbon output helping data centers be environmentally responsible.
    • SIMPLIFIED DEPLOYMENT: With simplified process, it supports sustainability goals.
    • SCALABLE: Its modular design and low AC output range of 350kW to 3000kW help adaptability and scalability for any data center size.

    Features

  • BACKUP CAPABLE: Capable of starting from standby under 10 seconds, it instantly accepts 100% load after startup.
  • AI READY: Being AI ready helps provide stable output during load transients whether islanded or grid parallel operation.
  • CLEAN ON-SITE POWER: It produces zero polluting emissions (SOx, NOx, PM); zero on-site Scope 1 carbon emissions.
  • GRID SUPPORT: It offers dispatchable, zero-emission on-site power with instant response to multi-hour dispatch.
  • INTEGRATED, MODULAR, AND PREFABRICATED: Several complex systems put in a single product.
  • *To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

    Find Your Area Contact

    Products Support Contacts
    Showing contacts for California, 91733, USA Change
    Vertiv™ Services
    +1 800 543 2378
    610 Executive Campus Drive Westerville Ohio 43082 USA
    Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
    PORTALS
    Partner Login

    Language & Location