Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ VRC-S Edge-Ready Micro Data Center System

Vertiv™ VRC-S is a micro data center solution fully industry-standard assembled at the factory and designed specifically for IT edge applications. Available in various configurations, the Vertiv VRC-S is delivered in days and installed in hours. Choose from four different cabinet sizes with two different cooling methods (split and self-contained) with back-up, and the option to integrate a UPS. An intelligent switching PDU including monitoring of all components and a comprehensive software package complete the offer.

Find Sales Contact Get Brochure Get Manual
Login to Save for Later
Key Benefits
Fully factory assembled single cabinet Micro Data Center for IT edge applications, saving time and hassle with an all-in-one, pre-integrated micro data center solution 
Integrates power distribution, up to 3.5 kW of cooling, and intelligent, outlet level monitoring in a plug-and-play solution and 6kVA UPS
Easily deploys in weeks and can be installed in hours, saving time and money 
Minimizes downtime through power continuity with a UPS and cooling continuity with a back up fan. Enclosed system increases cooling efficiency and protection for sensitive equipment 
Available in 24 standard models with a choice of four rack sizes, three cooling options, and optionally included UPS to match your IT equipment and site needs.
Offers comprehensive remote monitoring and control capabilities from one IP address
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Construction and Engineering
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Military, Defense, Aerospace and Missile
  • Professional Services
  • Retail and Wholesale
  • Transportation
Warranty: 3-Year standard warranty with optional 5-year protection for the rack and rPDU protects your entire system for complete peace of mind

The Vertiv VRC-S edge-ready micro data center system offers a comprehensive IT solution in a plug-and-play system that quickly and easily installs in edge applications or wherever your IT need is. The solution offers a fully factory assembled IT cabinet incorporating the Vertiv Geist power distribution unit (PDU) for intelligent switched outlet level monitoring across the rack; the new Vertiv™ VRC rack cooling kits offering up to 3.5kW of energy-efficient cooling with an integrated or split heat rejection system(-15°C or -34°C); and embedded Vertiv Intelligence Director software for remote monitoring and management of all system components under one IT address. The cabinet is based on the durable Vertiv VR rack. The Vertiv VRC-S is available in 24 standard models with your choice of four rack sizes, two different heat removal methods and the option to have a Vertiv GXT5 UPS integrated. It ships in days and installs in hours, enabling busy IT managers to save time, money, and headaches while taking advantage of a secure, efficient, convenient cooled rack solution for powering and protecting sensitive IT equipment at the edge or anywhere it exists.

Benefits

Saves installation and planning time with a convenient all-in-one micro data center solution 
Rapid, simple installation and deployment 
Reliably protects sensitive equipment 
Minimize downtime
Enhanced cooling efficiency 
Peace of mind through remote monitoring 

Features

Enclosed edge IT rack available in four standard sizes 
Pre-integrated Vertiv Geist power distribution unit 
Vertiv VRC cooling unit offers up to 3.5kW cooling capacity 
Integrated or split heat rejection system down to -15°C or -34°C
Embedded Vertiv Intelligence Director software for remote monitoring and control and access to all components
Installation services available 

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location