Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ VR Rack

Standardize your deployments around the world and bring them online faster with the Vertiv Rack. The Vertiv VR supports a wide variety of equipment including servers, storage, switches, routers, PDUs, UPSs, console port servers and KVM switches. The Vertiv VR is delivered ready for high density environments to serve your mission critical needs — even as they evolve and change. This rack gives you the flexibility you need with easy installation.

Find Sales Contact Get Brochure Get Manual
Best Suited For:
  • Data Center/Colocation/Hosting
Tools & Selectors
Select, compare, or buy rack systems
Compare Rack Products
Find the ideal Vertiv™ rack for your needs
Use the rPDU Finder
Find the PDU you require based on a variety of configurations

All Vertiv™ VR racks come complete with keys and a hardware kit that includes 50 M6 cage nuts and screws, a cage nut installation tool, edge protection for top panel cable entry, a T30 / Phillips L key and T30 extension driver. All models feature a single 77% perforated locking front door, split 77% perforated locking rear doors, two pairs of split locking side panels, a high-density cable entry top cover (2000 Cat 6 cables), two sets of 19” EIA rails and two full height rack PDU Mounting /cable management brackets (one per side). The Veriv VR Rack is built with low-profile casters and leveling feet, baying brackets and bolt-down brackets. » For detailed model specifications please see "Documents & Downloads".

Benefits

The Vertiv™VR Rack delivers a premium rack solution whenever and wherever IT systems are deployed. Quick shipment meets demand for rapid deployment Supports all rack-based equipment and delivers 2.5 inches of additional useable depth Full complement of accessories including include cable management, airflow management, shelves, handles and support brackets Tool-less design enables easy equipment installation, adjustments and service

Features

Available in 8 standard sizes Full depth adjustability of the 19” rails Doors that have 77% perforation and can be hinged on either side Two dual purpose full height depth adjustable PDU / cable management brackets mounted in the zero U space with tool-less button mounting of rack 42U frame height that allows for the rack to pass through standard doors on casters Simple external baying, allows for metric baying or on 24” center Split side panels with single locking slam latch allows for simple removal / installation

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location