Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Liebert PEX4

Liebert PEX efficiently reduces operating costs with enhanced capacity fit into compact footprint. Combining the best accessories such as inverter compressor, EC fan, EEV & microchannel coil, Liebert PEX4 with superior technology allows modern data centers to enjoy abundant load variations with premium efficiency.

Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Education
  • Data Center/Colocation/Hosting
  • Government
  • Manufacturing
  • Professional Services
  • Retail and Wholesale
  • Telecom
  • Transportation
Tools & Selectors
Select, compare, or configure thermal management systems
Calculate Cooling Retrofits Savings
Find out the potential savings with upgraded Liebert® technologies in your existing cooling systems
Calculate Cooling Economization
See how much economization is estimated based on geographic location, loads and other operating parameters

Features

Premium Efficiency Smart and Intelligent Controller features a unique algorithm and touch screen display for managing PEX4 operation, ensuring maximum reliability under all conditions. The high-level monitoring of multiple units enables them to work together as a single system that optimizes room temperature and humidity. Inverter Compressor Optimized variable speed design through efficient BPM motor, wide speed range 1000 - 7200 RPM for part load efficiency. Expanded operating envelope for a wide range of cooling applications also contributes to premium efficiency. Special care is taken for EMF with filter. Intelligent oil circulation logic during low speed performance & reliability. Coupled with environment friendly refrigerant (R410A) & EEV, premium efficiency is achieved as compared to legacy solution part load COP as high as > 5.5. EC Fan The unit is equipped with a direct, high efficiency, single inlet, backward curved, centrifugal plug type innovative EC fan(s). The EC fan technology regulates airflow and reduce the fan input power. In-floor configuration further reduces energy consumption in downflow units. Liebert EC 2.0 fan modulates the fan speed according to load density saving nearly 30% of energy consumption. Microchannel Coil Microchannel coils are 40% smaller, 40% more efficient, and use 50% less refrigerant than standard tube and fin coils. Multiple micro channels to improve heat transfer. Flat tube results in lesser air side pressure drop, less power consumption. Compact design resulting in reduced unit weight. Each cooling module consists of a "V" shaped microchannel coil & is configured with two EEVs with common driver. More than 60kW capacity PEX4 unit does have two cooling modules with dual electronic expansion valves in each module with same driver arrangement for two EEVs. Electronic Expansion Valve Necessary for integrated and optimal variable capacity control. Maintain constant superheat & dehumidifaction assistance.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91768, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
PORTALS
Partner Login

Language & Location