Vertiv™ Liebert® AFC - The Inverter Screw Chiller Range with low-GWP Refrigerant
The Vertiv™ Liebert® AFC is a high-end air-cooled free cooling chiller specifically designed for efficient and reliable thermal management of data centers. Utilizing a new low-GWP refrigerant and inverter screw technology, it offers an innovative solution that aims to drastically reduce direct and indirect CO₂ emissions into the atmosphere and limit the carbon footprint of the data center.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Banking, Financial and Insurance
- Broadcast and Entertainment
- Data Center/Colocation/Hosting
- Government
- Healthcare
- Military, Defense, Aerospace and Missile
- Mining/Metals
- Nuclear Power
- Oil and Gas
- Power Generation
- Power/Gas Transmission and Distribution
- Retail and Wholesale
- Telecom
Sustainability Spotlight
- Low in-rush current and higher part load efficiency, allowing for savings in the electrical infrastructure design and lower running costs.
- Compatible with Low-GWP refrigerant, R1234ze HFO, a low Global Warming Potential (GWP) refrigerant that drastically reduces direct CO₂ emissions.
- Increased free cooling capacity and more free cooling hours lead to a better seasonal efficiency and lower operating costs.
- The possiblity of using pure water inside the data center lowers the risk of environmental pollution and grants lower installation costs.
Vertiv™ Liebert® AFC - The Inverter Screw Chiller Range with low-GWP Refrigerant
The Vertiv™ Liebert® AFC is a high-end air-cooled free cooling chiller specifically designed for efficient and reliable thermal management of data centers. Utilizing a new low-GWP refrigerant and inverter screw technology, it offers an innovative solution that aims to drastically reduce direct and indirect CO₂ emissions into the atmosphere and limit the carbon footprint of the data center.
- Banking, Financial and Insurance
- Broadcast and Entertainment
- Data Center/Colocation/Hosting
- Government
- Healthcare
- Military, Defense, Aerospace and Missile
- Mining/Metals
- Nuclear Power
- Oil and Gas
- Power Generation
- Power/Gas Transmission and Distribution
- Retail and Wholesale
- Telecom
Specifications
The Vertiv™ Liebert® AFC is a high-end air-cooled free cooling chiller specifically designed for efficient and reliable thermal management of data centers. Utilizing a new low-GWP refrigerant and inverter screw technology, it offers an innovative solution that aims to drastically reduce direct and indirect CO₂ emissions into the atmosphere and limit the carbon footprint of the data center. The free cooling microchannel coil, high-efficiency EC fans, and new low-GWP refrigerant add to the increased efficiency this solution delivers. Additionally, with its Fast Restart functionality, the Liebert AFC ensures high cooling availability and reliability with quick and safe restarts after power failure. Advanced Vertiv™ Liebert® iCOM™ control provides remote monitoring and management capabilities to further increase efficiency and peace of mind.
|
CH3090
|
||||
|---|---|---|---|---|
| 281 tons | 989 kW | No Free Cooling - Fixed Screw | 114 in | 93 in | 327 in |
| See more product information | ||||
|
CH3105
|
||||
| 326 tons | 1146 kW | No Free Cooling - Fixed Screw | 114 in | 93 in | 377 in |
| See more product information | ||||
|
CH3120
|
||||
| 377 tons | 1327 kW | No Free Cooling - Fixed Screw | 114 in | 93 in | 427 in |
| See more product information | ||||
|
CH3135
|
||||
| 429 tons | 1508 kW | No Free Cooling - Fixed Screw | 114 in | 93 in | 427 in |
| See more product information | ||||
|
CH3145
|
||||
| 464 tons | 1631 kW | No Free Cooling - Fixed Screw | 114 in | 93 in | 478 in |
| See more product information | ||||
|
CH3160
|
||||
| 490 tons | 1723 kW | No Free Cooling - Fixed Screw | 114 in | 93 in | 527 in |
| See more product information | ||||
|
CH3175
|
||||
| 556 tons | 1957 kW | No Free Cooling - Fixed Screw | 114 in | 93 in | 527 in |
| See more product information | ||||
|
CF3090
|
||||
| 253 tons | 889 kW | No Free Cooling - Full Inverter Screw | 114 in | 93 in | 327 in |
| See more product information | ||||
|
CF3105
|
||||
| 316 tons | 1112 kW | No Free Cooling - Full Inverter Screw | 114 in | 93 in | 377 in |
| See more product information | ||||
|
CF3135
|
||||
| 381 tons | 1341 kW | No Free Cooling - Full Inverter Screw | 114 in | 93 in | 427 in |
| See more product information | ||||
|
CF3145
|
||||
| 493 tons | 1734 kW | No Free Cooling - Full Inverter Screw | 114 in | 93 in | 478 in |
| See more product information | ||||
|
CF3175
|
||||
| 576 tons | 2025 kW | No Free Cooling - Full Inverter Screw | 114 in | 93 in | 527 in |
| See more product information | ||||
|
FH3090
|
||||
| 277 tons | 974 kW | Direct Free Cooling - Fixed Screw | 114 in | 93 in | 327 in |
| See more product information | ||||
|
FH3105
|
||||
| 321 tons | 1129 kW | Direct Free Cooling - Fixed Screw | 114 in | 93 in | 377 in |
| See more product information | ||||
|
FH3120
|
||||
| 370 tons | 1301 kW | Direct Free Cooling - Fixed Screw | 114 in | 93 in | 427 in |
| See more product information | ||||
|
FH3135
|
||||
| 429 tons | 1510 mm | Direct Free Cooling - Fixed Screw | 114 in | 93 in | 427 in |
| See more product information | ||||
|
FH3145
|
||||
| 454 tons | 1596 kW | Direct Free Cooling - Fixed Screw | 114 in | 93 in | 478 in |
| See more product information | ||||
|
FH3160
|
||||
| 479 tons | 1684 kW | Direct Free Cooling - Fixed Screw | 114 in | 93 in | 478 in |
| See more product information | ||||
|
FH3175
|
||||
| 543 tons | 1911 kW | Direct Free Cooling - Fixed Screw | 114 in | 93 in | 527 in |
| See more product information | ||||
|
FF3090
|
||||
| 249 tons | 877 mm | Direct Free Cooling - Full Inverter Screw | 114 in | 93 in | 327 in |
| See more product information | ||||
|
FF3105
|
||||
| 312 tons | 1096 kW | Direct Free Cooling - Full Inverter Screw | 114 in | 93 in | 377 in |
| See more product information | ||||
|
FF3135
|
||||
| 375 tons | 1319 kW | Direct Free Cooling - Full Inverter Screw | 114 in | 93 in | 427 in |
| See more product information | ||||
|
FF3145
|
||||
| 485 tons | 1704 kW | Direct Free Cooling - Full Inverter Screw | 114 in | 93 in | 478 in |
| See more product information | ||||
|
FF3175
|
||||
| 565 tons | 1987 kW | Direct Free Cooling - Full Inverter Screw | 114 in | 93 in | 527 in |
| See more product information |
Benefits
Features
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.