The page you're viewing is for Italian (EMEA) region.

Rivolgiti a un rappresentante di Vertiv che lavorerà al tuo fianco e ti aiuterà a realizzare progetti complessi in base alle tue esigenze. Se la tua organizzazione ha bisogno di assistenza tecnica per un grande progetto, Vertiv può fornirti tutto il supporto necessario.

Ulteriori informazioni

Molti clienti si affidano ai reseller che sono partner di Vertiv per l’acquisto di prodotti ideali per le loro applicazioni IT. Affidati alle elevate competenze dei nostri partner che, grazie ai prodotti Vertiv, sono in grado di offrire soluzioni complete per infrastrutture e applicazioni IT: dalle specifiche alla vendita all’assistenza.

Trova un reseller

Sai già di cosa hai bisogno? Vorresti la comodità dell’acquisto e della spedizione online? Alcune categorie di prodotti Vertiv si possono acquistare tramite un reseller online.


Trova un reseller online

Hai bisogno di aiuto per scegliere un prodotto? Parla con un esperto di Vertiv altamente qualificato che ti orienterà verso la soluzione più adatta.



Contatta un esperto di Vertiv

The page you're viewing is for Italian (EMEA) region.

Serial consoles for driving AI factories’ uptime

11 min. Lettura

Learn why serial console servers can be the only reliable recovery path when hardware fails at hyperscale.

Download the white paper

A single hour of downtime in a GPU cluster costs up to $5 million. Is your management infrastructure ready?

Modern AI training clusters operate at scale: thousands of GPUs working in lockstep, racks valued at over $3.9 million each, and power densities exceeding 300 kW per cabinet. When hardware inevitably fails, every idle second bleeds revenue. Yet most operators still rely solely on baseboard management controller (BMC) based management tools that share the infrastructure they're meant to rescue.

Serial console servers are foundational infrastructure for AI data centers, as essential as power distribution and cooling, and explains why out-of-band (OOB) management is the only reliable path to rapid recovery at hyperscale.

The problem with BMC-only management

BMCs share the same hardware, power supply, and network as the servers they manage. During the exact failure scenarios that demand remote intervention such as firmware corruption, kernel panics, and network outages, the BMC itself becomes unreachable. What works at 50 servers becomes a systemic risk at 5,000. This white paper quantifies that risk and presents the architectural alternative. This white paper discusses:

  • Why BMC/IPMI management could fail precisely when you need it most.
  • How a dedicated OOB path can cut recovery from hours to under 15 minutes.
  • The financial model proves that the console infrastructure pays for itself in a single outage prevented.
  • Five critical use cases, from node recovery to security incident response.
  • Deployment best practices for scaling OOB management from Day One.

Download the full white paper to build the operational case for serial console infrastructure before your next outage makes it for you.

+

AI Intelligenza artificiale Disponibilità e operatività Conformità e sicurezza DCIM e gestione IT Edge Efficienza Ottimizzazione della struttura Monitoraggio Infrastruttura unificata

VertivTM AI Hub

Infrastructure designed to stay multiple compute generations ahead, starting now.

Learn more
Login dei partner

Lingua & Ubicazione