Vertiv Is Ready to Ship Today!
Order our industry leading Uninterruptible Power Supplies (UPS) and rack power distribution units and have them running in a few short weeks. Then rest assured everything is running at peak performance.
Get in Touch +1.800.249.4078
UPS
Systems
AVR line-interactive UPS system designed especially for IT applications such as network closets and small data centers.
UPS
Systems
Online, double-conversion UPS with premium power outage protection and continuous power conditioning.
Rack
PDUs
rPDU
Versatile rack power distribution unit available in basic to intelligent models .
Serial
Consoles
Access and troubleshoot remote locations with secure in-band and out-of-band visibility and control.
Server
Racks
Rack
Easy to install and configure with tool-less components that allow for quick installation, configuration and service.
The Edge Is an Evolution
Not a Revolution
There are hundreds of edge computing use cases today with more emerging all the time as the evolution continues. Across these use cases, there are common challenges organizations like yours face when expending, upgrading, or moving to a more distributed network. What’s your challenge?
Learn More
Embrace
the Change.
Additional Resources
Vertiv Presenta el Nuevo Tomacorriente Combinado en los PDU para ...
marzo 31, 2020Vertiv (NYSE: VRT), un proveedor global de soluciones de continuidad e infraestructura crítica digital, presentó hoy las unidades de distribución de energía (PDU) para racks Vertiv™ Geist™ con la nueva opción patentada de Tomacorrientes C...
Leer más