Activation status
Please contact Vertiv Partner Support: salescloudsupport@vertivco.com
Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.
Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.
Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.
Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.
-
Home
- Custom blocks
- Test - AI Reference Landing
AI-optimized infrastructure for every industry
From hyperscale to healthcare, Vertiv™ 360AI delivers the power, cooling, and expertise to enable the next generation of AI.
Why Vertiv™ 360AI?





New AI architecture design
Download Vertiv’s energy-efficient cooling and power reference architecture for the NVIDIA GB300 NVL72 platform, available as SimReady assets in NVIDIA Omniverse blueprint.
Key specs:
- Capacity: 2.5 MW | Redundancy: 4 to make 3 (power), N+1 (cooling)
- Rack density: 16 racks @ 142kW, 24 racks @ 10kW
- Cooling: 77% Liquid (Direct-to-Chip), 23% Air
- Power distribution: 33kVA DC shelves, 400A busbars, 500kVA PDUs
- UPS: 1000kVA for IT, 240kVA for facility
- Supports: NVIDIA Blackwell DGX SuperPOD architecture