Vertiv Cybex Secure MultiViewer KVM Switch High Security for Multiple Desktop Connectivity

The Vertiv Cybex MultiViewer is ideal for environments where monitoring and managing of multiple active computers, covering various degrees of secure data, is required. It enhances the users ability to multitask by keeping multiple critical systems in the user’s field of vision. The Cursor Navigation Switching (CNS) feature allows users to seamlessly transition between computers when moving the cursor across window borders.

Offering a dual head option, the MultiViewer enables user to access up to 16 active computers either on a single- or double-monitor system. The Vertiv Cybex MultiViewer comes with a universal video connector that supports either HDMI or DP on the same physical video input port.

The Cybex™ SC Secure KVM and the SCM Secure Matrix KVM keep your data secure

  

Cybersecurity threats, data leakage, and managing classified and unclassified data are concerns across all industries including Government, Healthcare, Banking and Finance. These are all reasons to trust the leader when it comes to accessing and managing your data across multiple computers. With over 20 years of experience in the KVM business, we know how to prevent cyber threats and keep your data secure.

All Cybex secure switches are designed specifically to stringent specifications for keeping data secure allowing users to switch safely between computers operating at different classifications levels, providing continuous access to critical data in a secure/sensitive environment.

 

The Cybex Secure Desktop KVM

  

  • Allows users to switch between networks with different classification levels
  • Prevents information leaks across computers
  • Reduces time spent moving between various computers/networks
  • NIAP Common Criteria Protection Profile for Peripheral Sharing Switch v3.0 Certified
Read the Application Brief

   

The Cybex Secure Desktop Matrix KVM

  

  • Reduces the need for multiple keyboards, videos, and mice while accessing multiple computers
  • Provides flexible display options
  • Improved efficiency by viewing two active computers simultaneously
  • Tamper-proof device
  • NIAP Common Criteria Protection Profile for Peripheral Sharing Switch v3.0 Certified
Read the application brief

Partner Login

Language & Location