Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Model

Vertiv™ CoolChip CDU 600

Designed to support liquid cooling within high density environments, the Vertiv™ CoolChip CDU 600 is suitable for direct-to-chip and rear door cooling applications to offer easy, cost-effective deployment in any data center. The Vertiv CoolChip CDU utilizes a liquid-to-liquid heat exchange design, allowing you to tap into the benefits of liquid-cooled servers to more efficiently support higher rack densities while maintaining optimal system conditions.

Get Brochure
Key Benefits
  • FLEXIBLE COOLING SOLUTION: Have versatile deployments through multiple system architectures and designs.
  • HIGH-DENSITY LOAD MANAGEMENT: Deliver direct-to-chip and RDHx cooling capacity to accommodate high density racks.
  • REDUCED TOTAL COST OF OWNERSHIP: Get cost savings with high efficiency, high density cooling capacity.
  • PEACE OF MIND: Get equipped with redundant pumps, built-in filtration, and unit-to-unit communication capabilities.
  • RAPID DEPLOYMENT: Easily and quickly install and deploy this in any data center environment with in-row or perimeter placement.
Best Suited For:
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale

Benefits

  • HIGHER EFFICIENCY & RELIABILITY: Achieve greater efficiency and have redundancy options for high-density environments.
  • PROTECTS SECONDARY LIQUID NETWORK: With strict conformance to wetted material compatibility.
  • EASY DEPLOYMENT: Intuitively designed for easy deployment.
  • FLEXIBLE DESIGN: Accommodates any facility design and with multiple cooling configurations.
  • PACKED FEATURES: Integrated controller designed from the ground up to be easy to deploy and supports leak detection.
  • READY SUPPORT: Industry leading service support with local installation and same-day maintenance support.

Features

  • COMPACT FOOTPRINT: Allow for in-row deployments.
  • INTEGRATED 50 MICRON FILTER: Keep supply water contaminant-free to protect server integrity and performance.
  • PRECISE TEMPERATURE CONTROL: Eliminate thermal shock for server CPU and GPUs.
  • INTELLIGENT FLOW MONITORING WITH ALARM FEATURES: Help maintain system performance and efficiency.
  • EASILY ACCESSIBLE FILL PORT & DRAIN LOCATIONS: Streamline and simplify maintenance.
  • INNOVATIVE STAINLESS-STEEL DESIGN & HYGIENIC COUPLINGS: Help ensure Secondary Fluid Network integrity.

Seamlessly transition to high-efficiency liquid cooling technology with Vertiv™ CoolChip CDU (next generation of Vertiv™ Liebert® XDU family). From hyperscale and colocation environments to edge applications, the Vertiv CoolChip CDU offers flexible deployments for rear door heat exchangers or direct contact liquid cooling. It allows for in-rack, end of row, or perimeter placement options. Easily distribute coolant to efficiently manage power dense deployments with liquid-to-liquid heat exchange up to 100 kW, 450 kW, 600 kW, or 1,350 kW, and liquid-to-air heat exchange up to 70kW. With precise temperature control, this unit can eliminate thermal shock. Have reliable operations with its redundant pumps and dual power feeds and added peace of mind with remote monitoring and communications.

Vertiv™ CoolChip CDU 600
Technical Specifications
Net Sensible Nominal Capacity kBtuh[kW]*
600kW at 7.2 F (4.0 C) approach temperature difference
Nominal Airflow Data Center Air (CFM, m3/h)
N/A
Net Sensible Nominal Capacity kBtuh[kW]*
600 kW at 7.2⁰F (4⁰C) approach temperature difference
Controls and Monitoring
Color touch screen display, Communication via Modbus RTU (RS485) and TCP/IP
Agency Approvals
CE, cULus, RoHS
Key Components
Redundant pump design, variable-speed pump controls, and integrated filtration
Physical Characteristics
Height
78.7 in
Height
2000 mm
Width
23.6 in
Width
600 mm
Depth
47.2 in
Depth
1200 mm

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
PORTALS
Partner Login

Language & Location