Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Discontinued

Product Model

Cybex SC320 Secure Desktop KVM

The Cybex™ SC320 secure desktop KVM is designed to meet the stringent specifications of the U.S. government and certified to assurance level EAL4+.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Custom Thermal Customer Service Center
+1 800 543 2778, #6
USA
Product areas of focus: Custom Thermal
Electrical Reliability Services
+1 877 468 6384
USA
Product areas of focus:

Replacement Products

Cybex™ SC800 Series Secure Desktop KVM Switches

The Cybex SC800 series secure desktop KVM switching portfolio offers a proven solution for guarding against desktop cyber intrusion. These switches, that switch between networks at the push of a button, are certified to meet the NIAP Common Criteria Protection Profile for Peripheral Sharing Switch ver. 3.0. They provide high resolution compatibility utilizing HDMI, DisplayPort, and DVI technology. The SC800 series models support 2, 4, or 8 networks, a single monitor, and CAC through a dedicated port.

Cybex™ SC900 Series Secure Desktop KVM Switches

The Cybex™ SC900 series secure desktop KVM switching portfolio offers a proven solution for guarding against desktop cyber intrusion. These switches, that switch between networks at the push of a button, are certified to meet the NIAP Common Criteria Protection Profile for Peripheral Sharing Switch ver. 3.0. They provide high resolution compatibility utilizing HDMI, DisplayPort, and DVI technology. The SC900 series models support 2, 4, or 8 networks, two monitors, and CAC through a dedicated port.

PORTALS

Language & Location