Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Model

GXT5-6000MVRT4UXLN

The Vertiv™ Liebert® GXT5 Online Double Conversion UPS family offers the highest level of power conditioning and power protection for critical business IT systems. Continuous power conditioning, zero transfer time, pure sinewave output, and scalable runtime make it ideally suited to protect critical infrastructure in both centralized and edge network applications.

Get Brochure GXT5 Accessories
Key Benefits
• 3kVA – 20kVA Rack/Tower form factor
Best Suited For:
  • Banking
  • Financial and Insurance
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: Three-year advanced replacement, full-coverage factory warranty with optional extended warranty available.

Benefits

  • 3kVA – 20kVA

    Wide range of capacities allow you to select the power and runtime that best meet your needs.

  • Optimized form factors

    Rack/Tower convertible form factors provide flexibility at sites with variable installation needs.

  • Online double conversion topology

    Reliable online double conversion topology isolates connected equipment from utility power disturbances while providing top of the line voltage/frequency regulation and surge protection. It is generator friendly with zero transfer time and features an internal automatic bypass.

  • Pure sinewave output

    Pure sinewave output while on battery simulates utility power and is compatible with active power factor corrected power supplies.

  • High output power factor

    0.9 to unity power factor provides more actual power to the load increasing power density.

  • Color gravity-sensing LCD display

    An intuitive LCD display that provides UPS status, power metrics, configuration options, alarms, and fault codes to manage the UPS.

  • Internal bypass

    Automatic internal bypass provides seamless power to the connected load in the unlikely event of a system issue.

  • External bypass

    Integrated external maintenance bypass with the 5-10kVA models to support the load during planned maintenance or UPS upgrades and is available as an optional accessory for other models.

  • Advanced battery charging including temperature compensation and predictive battery replacement date

    A three-stage charger with a smart control CPU optimizes the battery charging cycle and maximizes battery life.

  • User-replaceable, hot-swappable batteries

    User-replaceable batteries may be swapped out quickly and safely without disruption and without having to turn off connected equipment.

  • Scalable runtime

    When longer runtime is desired, External Battery Cabinets (EBC) may be added to increase the runtime and availability of your connected devices. EBCs are auto detected so no user configuration is necessary.

  • Individual programmable outlets

    Configurable outlets for load management. Cycle power to hung devices and load shed connected equipment, prioritizing critical devices to extend availability while on battery backup power.

  • Energy Star 2.0 Certified

    A government certification for energy efficiency. This product meets strict energy-efficiency specifications that reduces energy consumption, saving money and helping protect the environment.

  • Generator friendly design

    Integrates seamlessly into site power infrastructure

  • Input circuit breaker

    Re-settable breaker protects against equipment damage from a short circuit or overload.

  • Network grade surge protection

    Network grade surge protection meets ANSI C62.41, Category B standards, providing a high level of input surge protection.

  • Emergency Power Off (EPO)

    Remote UPS shutoff in the event of a fire or other onsite emergency.

  • Communication ports

    USB and Serial ports support monitoring and management of the UPS.

  • Optional management and communication cards

    Intellislot™ enables network integration connectivity and allows remote monitoring, start-up or restart of the connected equipment. SNMP, Modbus, BACnet and environmental sensor options are available.

  • Free management software

    Power Assist software for local management via USB. Easy to install and allows for simple configuring, monitoring, alarm notifications and management of the UPS. Automatic shutdown options protect connected equipment during an extended power loss and ensure against data loss. 

    Power Insight software for on-premise and remote UPS monitoring and management with notifications and control of network connected devices. Configurable, automatic shutdown for physical and virtual servers. Includes integrations with VMWare vCenter, Dell VXRail Manager, and Nutanix Prism Central. Provides a single dashboard view of the UPS status, alarms, notifications, and summary data.

  • 3-year warranty

    Complete coverage on UPS including batteries.

  • Equipment Protection Plan (EPP)

    $500,000 Equipment Protection Plan provides reimbursement or replacement of any connected equipment that is damaged by a power surge while connected to your Vertiv UPS.

  • Trade-In program

    Allows you to trade in an aging Vertiv or competitor's UPS for a new Vertiv equivalent UPS at a discount. Vertiv will manage the collection and disposal of your old UPS at no cost.

Features

Do not Display

The full range of single-phase Vertiv™ Liebert® GXT5 UPS systems are easy to deploy with convertible rack/tower design that offers installation flexibility. Its gravity-sensing, color LCD provides a user-friendly interface for local configuration and management. Setup and integration are also easy with auto-detection of matching external battery cabinets for additional runtime solutions. With available network interface card (NIC), the Vertiv suite of management solutions including Trellis™ Power Insight and Vertiv™ LIFE™ Services are available to support your critical infrastructure. Designed for high availability and capacity, these compact UPS models with output power factors up to unity provide more usable power for connected equipment. High efficiency operation of this Energy Star® 2.0 certified UPS means you get protection while supporting sustainability. Increased efficiency is also achieved with Active ECO operating mode.

GXT5-6000MVRT4UXLN
Product Overview
Power Rating
6,000 VA / 6,000 W
Input Voltage Range
Typical: 208VAC / Range: 176-280VAC
Output Voltage Range
208/120VAC (user-configurable)
Efficiency
Up to 98% Active ECO Mode; up to 95% on-line mode
Wiring
Hardwired in/out; Optional PODs available
Weight
125.6 lb
Weight
57 kg
Height
6.8 in
Height
173 mm
Width
16.9 in
Width
430 mm
Depth
25.6 in
Depth
650 mm
Interfaces/Ports
Interface Options
Factory pre-installed Vertiv™ RDU101 SNMP/Webcard, USB, RS485, RS232, terminal block, external battery connector
Protocols
SNMP and web management enabled with factory pre-installed Vertiv RDU101 communications card; serial connection for out-of-band management
Control Panel
Full-color graphic LCD with gravity sensing orientation, provides insight to UPS status for easy installation, configuration and operation
Operational Conditions
Operating Temperature
+32 to +104 °F (0 to 40 °C)
Miscellaneous
Listings
ENERGY STAR® 2.0 certified, UL1778, c-UL listed, RoHS2, REACH
Topology
On-line double conversion UPS; flexible rack/tower form factor
Tools & Selectors
Select, compare, or configure UPS systems and models
Runtime Tool
Get detailed runtime information for various load levels
UPS Selector
Interactive product selector for single-phase UPS
UPS/Battery Upgrade Services
Explore options to maintain Liebert® GXT & PSI UPS

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PORTALS
Partner Login

Language & Location