Vertiv™ PowerIT Monitored rPDU – Configurable Rack Power
The Vertiv™ PowerIT Monitored rack PDUs (rPDUs) provide a comprehensive view of power usage, both at the rack and via remote access. It continues to deliver reliable power distribution for critical IT equipment, with high-capacity models supporting racks designed for advanced compute, AI, and other high-demand workloads. Monitored rPDUs are available in a variety of electrical and receptacle configurations. Every unit is 100% tested for reliability and functionality.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Banking, Financial and Insurance
- Data Center/Colocation/Hosting
- Healthcare
- Retail and Wholesale
- Transportation
Vertiv™ PowerIT Monitored rPDU – Configurable Rack Power
The Vertiv™ PowerIT Monitored rack PDUs (rPDUs) provide a comprehensive view of power usage, both at the rack and via remote access. It continues to deliver reliable power distribution for critical IT equipment, with high-capacity models supporting racks designed for advanced compute, AI, and other high-demand workloads. Monitored rPDUs are available in a variety of electrical and receptacle configurations. Every unit is 100% tested for reliability and functionality.
- Banking, Financial and Insurance
- Data Center/Colocation/Hosting
- Healthcare
- Retail and Wholesale
- Transportation
Specifications
Vertiv™ PowerIT Monitored rPDUs are built for adaptable deployment, offering diverse outlet types, plug options, chassis colors, and cord lengths to accommodate a wide range of rack environments. Designed to support an extensive spectrum of power architectures, models include standard configurations, high density options, and high-capacity units. With broad global voltage compatibility and durable construction, it’s easy to align each rack with the right power configuration.
|
Vertiv™ PowerIT Monitored rPDU – 277/480V, 30A VP4N30AT
|
||||||||
|---|---|---|---|---|---|---|---|---|
| 30A | 277/480V | 277V | 36 Saf-D-Grid Series 400 | Vertical | 2.6 in | 2 in | 72 in | 30 lbs |
| See more product information | ||||||||
|
Vertiv™ PowerIT Monitored rPDU – 277/480V, 30A VP4N30AU
|
||||||||
| 30A | 277/480V | 277V | 24 Saf-D-Grid Series 400 | Vertical | 2.6 in | 2 in | 66.2 in | 27 lbs |
| See more product information | ||||||||
|
Vertiv™ PowerIT Monitored rPDU – 277/480V, 30A VP4N31A6
|
||||||||
| 30A | 277/480V | 277V | 12 Saf-D-Grid Series 400 | Horizontal | 1.7 in | 17.1 in | 12 in | 30 lbs |
| See more product information | ||||||||
|
Vertiv™ PowerIT Monitored rPDU – 277/480V, 60A VP4N60AJ
|
||||||||
| 60A | 277/480V | 277V | 36 Saf-D-Grid Series 400 | Vertical | 2.6 in | 2.1 in | 82 in | 34 lbs |
| See more product information | ||||||||
|
Vertiv™ PowerIT Monitored rPDU – 277/480V, 60A VP4N60AK
|
||||||||
| 60A | 277/480V | 277V | 24 Saf-D-Grid Series 400 | Vertical | 2.6 in | 2.1 in | 70 in | 31 lbs |
| See more product information | ||||||||
|
Vertiv™ PowerIT Monitored rPDU – 277/480V, 60A VP4N62A3
|
||||||||
| 60A | 277/480V | 277V | 24 Saf-D-Grid Series 400 | Horizontal | 3.4 in | 17.1 in | 12 in | 31 lbs |
| See more product information | ||||||||
|
Vertiv™ PowerIT Monitored rPDU – 277/480V, 80A VP4NA0A3
|
||||||||
| 80A | 277/480V | 277V | 30 Saf-D-Grid Series 400 | Vertical | 3 in | 2.5 in | 72 in | 19 lbs |
| See more product information | ||||||||
|
Vertiv™ PowerIT Monitored rPDU – 277/480V, 100A VP4NC0A0
|
||||||||
| 100A | 277/480V | 277V | 30 Saf-D-Grid Series 400 | Vertical | 3 in | 3 in | 72 in | 31 lbs |
| See more product information | ||||||||
|
Vertiv™ PowerIT Monitored rPDU – 277/480V, 80A VP4NA0A4
|
||||||||
| 80A | 277/480V | 277V | 18 Saf-D-Grid Series 400 | Vertical | 3 in | 2.5 in | 72 in | 20 lbs |
| See more product information | ||||||||
|
Vertiv™ PowerIT Monitored rPDU – 277/480V, 100A VP4NC0A1
|
||||||||
| 100A | 277/480V | 277V | 18 Saf-D-Grid Series 400 | Vertical | 3 in | 3 in | 72 in | 30 lbs |
| See more product information | ||||||||
|
Vertiv™ PowerIT Monitored rPDU – 277/480V, 80A VP4NA2A0
|
||||||||
| 80A | 277/480V | 277V | 15 Saf-D-Grid Series 400 | Horizontal | 3.4 in | 17.1 in | 12 in | 20 lbs |
| See more product information | ||||||||
|
Vertiv™ PowerIT Monitored rPDU – 277/480V, 100A VP4NC2A0
|
||||||||
| 100A | 277/480V | 277V | 15 Saf-D-Grid Series 400 | Horizontal | 3.4 in | 17.1 in | 12 in | 31 lbs |
| See more product information | ||||||||
|
VP4N60AE
|
||||||||
| 60A | 208V Delta | 208V Delta | (30) Combination Outlet C13 / C19 | Rack | 70 in | 2.10 in | 3 in | 32 lb |
| See more product information | ||||||||
|
VP4N40A3
|
||||||||
| 35A | 208V DELTA | 208V DELTA | (36) C13 / (6) C19 | Rack | ||||
| See more product information | ||||||||
|
VP4N60AG
|
||||||||
| 60A | 208V DELTA | 208V DELTA | (30) C13 | Rack | ||||
| See more product information | ||||||||
|
VP4N60AF
|
||||||||
| 60A | 208V DELTA | 208V | (12) C13 / (12) C19 | Rack | ||||
| See more product information | ||||||||
|
VP4N30AR
|
||||||||
| 30A | 120/208V WYE | 120V & 208V | (36) C13 / (6) C19 / (2) 5-20R | Rack | ||||
| See more product information | ||||||||
|
VP4N30AQ
|
||||||||
| 30A | 208V | 208V | (36) C13 / (6) C19 | Rack | ||||
| See more product information | ||||||||
|
VP4N30AP
|
||||||||
| 30A | 120V | 120V | (24) 5-20R | Rack | ||||
| See more product information | ||||||||
|
VP4N20A7
|
||||||||
| 20A | 120V | 120V | (24) 5-20R | Rack | ||||
| See more product information | ||||||||
|
VP6N60A1
|
||||||||
| 60A | 208V DELTA | 208V | (12) U-Lock C13 / (12) U-Lock C19 | Rack | ||||
| See more product information | ||||||||
|
VP4N32A0
|
||||||||
| 30A | 208V | 208V | (12) C13 / (4) C19 | Rack | ||||
| See more product information | ||||||||
|
Vertiv PowerIT Monitored rPDU | VP6NA0A0
|
||||||||
| 28.8kW | 1~ 240V/3~ Delta 208V | 208V | 3.8 | 3 | ||||
| See more product information | ||||||||
|
Vertiv PowerIT Monitored rPDU | VP4NA0A2
|
||||||||
| 28.8kW | 1~ 240V/3~ Delta 208V | 208V | 3.8 | 3 | 19 | |||
| See more product information | ||||||||
|
VP6U60A2
|
||||||||
| 63A | 3P + N + E (IP44) | 240/415V WYE | (36) Combination Outlet C13/C21 | Vertical | 3.8 | 3 | 22 | |
| See more product information | ||||||||
|
VP6U60A1
|
||||||||
| 63A | 3P + N + E (IP44) | 240/415V WYE | (48) Combination Outlet C13/C20 | Vertical | 3.8 | 3 | 25 | |
| See more product information | ||||||||
|
VP4U62A1
|
||||||||
| 63A | 3P + N + E (IP44) | 240/415V WYE | (24) Combination Outlet C13/C19 | Horizontal | 3.48 | 17.12 | 12 | 19 |
| See more product information | ||||||||
|
VP4U60A2
|
||||||||
| 63A | 3P + N + E (IP44) | 240/415V WYE | '(36) Combination Outlet C13/C19 | Vertical | 2 | 2.6 | 19 | |
| See more product information | ||||||||
|
VP5U60A3
|
||||||||
| 63A | 3P + N + E (IP44) | 240/415V WYE | (24) Combination Outlet C13/C21 | Vertical | 2 | 2.6 | 22 | |
| See more product information | ||||||||
|
VP6U60A3
|
||||||||
| 63A | 3P + N + E (IP44) | 240/415V WYE | (24) Combination Outlet C13/C22 | Vertical | 2 | 2.6 | 22 | |
| See more product information | ||||||||
|
Vertiv PowerIT Monitored rPDU | VP4NA0A0
|
||||||||
| 28.8kW | 1~ 240V/3~ Delta 208V | 208V | 3.8 | 3 | 19 | |||
| See more product information | ||||||||
|
VP4U60A1
|
||||||||
| 63A | 2P + E (IP44) | 240V | (24) Combination Outlet C13/C19 | Vertical | 2 | 2.6 | 19 | |
| See more product information | ||||||||
|
VP6UA0A0
|
||||||||
| 80A | Hardwired Input | 240/415V WYE | (36) Combination Outlet C13/C19 | Vertical | 3.8 | 3 | 22 | |
| See more product information | ||||||||
|
VP4U60A0
|
||||||||
| 63A | 2P + E (IP44) | 240V | (36) Combination Outlet C13/C19 | Vertical | 3.5 | 2.6 | 19 | |
| See more product information | ||||||||
|
VP4UA0A1
|
||||||||
| 80A | Hardwired Input | 240/415V WYE | '(36) Combination Outlet C13/C19 | Vertical | 3.8 | 3 | 19 | |
| See more product information | ||||||||
|
VP6U62A0
|
||||||||
| 63A | 2P + E (IP44) | 240V | (24) Combination Outlet C13/C19 | Horizontal | 3.48 | 17.12 | 12 | 20 |
| See more product information | ||||||||
|
VP6U60A0
|
||||||||
| 63A | 2P + E (IP44) | 240V | (36) Combination Outlet C13/C19 | Vertical | 3.5 | 2.6 | 19 | |
| See more product information | ||||||||
|
VP4U62A0
|
||||||||
| 63A | 2P + E (IP44) | 240V | (24) Combination Outlet C13/C19 | Horizontal | 3.48 | 17.12 | 12 | 19 |
| See more product information | ||||||||
|
VP4G7006
|
||||||||
| 11.5kW (208V) | 240V | 240V | Hardwire: L1, L2/N, G | |||||
| See more product information | ||||||||
|
VP4N6013
|
||||||||
| 11.5kW (208V) | 240V | 240V | Hardwire: L1, L2, G | |||||
| See more product information |
Benefits
- REAL-TIME POWER MONITORING: The unit delivers reliable power distribution and supports both local and remote monitoring options, giving teams fast access to critical energy-use data to evaluate trends and maintain uptime.
- ENVIRONMENTAL AWARENESS: Built-in environmental monitoring capabilities provide immediate insight into temperature and humidity conditions to help prevent climate-related equipment issues and avoid unplanned downtime.
- UPGRADEABLE MONITORING MODULE: The hot-swappable monitoring device can be upgraded at any time, allowing organizations to adopt new technologies or adjust to evolving requirements without replacing the entire rPDU.
- SECURE POWER CONNECTIONS: Select models include U-Lock receptacles that secure power cords firmly in place to reduce the risk of accidental disconnections during maintenance or high-traffic activity.
- SIMPLE PHASE IDENTIFICATION: Color-coded receptacles available on select units help simplify circuit identification and phase balancing for faster, more accurate power management.
- OUTLET VISIBILITY: Outlet-level monitoring options provide granular visibility into the power usage of individual devices, enabling more precise load management and capacity planning.
- SAFETY COMPLIANCE: North American units are UL listed in accordance with common data center and insurance provider requirements.
- PRE-INTEGRATED RPDU SETUP: Users can save time and reduce deployment costs by choosing rPDUs that are pre-integrated with Vertiv VR Racks; contact your local Vertiv representative for configuration support.
Features
- UPGRADEABLE MONITORING MODULE: The hot-swappable, upgradeable monitoring device allows users to enhance functionality without replacing the entire rPDU.
- POWER MONITORING: Local and remote monitoring provide highly accurate power measurements (±1% per ANSI and IEC standards) for dependable energy-use visibility.
- ENVIRONMENTAL SENSOR SUPPORT: Optional environmental sensors enable temperature and humidity monitoring to help prevent climate-related equipment issues.
- HIGH-TEMPERATURE OPERATION: High-temperature 60°C models are engineered to operate reliably in heat-intensive environments.
- COLOR-CODED U-LOCKS: Select units feature color-coded U-Lock receptacles that secure power cords and provide instant circuit identification.
- FORM FACTORS: Vertical and horizontal rackmount options make it easy to deploy the rPDU in a wide range of rack configurations.
- FLEXIBLE CONFIGURATIONS: Multiple electrical and receptacle configurations offer the flexibility to support diverse power distribution requirements.
- EASY INSTALLATION: Included mounting brackets enable quick, straightforward installation in standard racks and cabinets.
- Vertiv™ PowerIT Rack Power Distribution Unit - Installer User Guide - Global - English - rev0326
- Vertiv™ PowerIT IMD-5M - Replacement Guide - English
- Vertiv™ PowerIT HM-Series rPDUs - Safety and Quick Installation Guide - English
- Vertiv PowerIT Upgradeable PDU and Universal PDU - Quick Installation Guide - English
- Vertiv™ PowerIT Rack PDU for high density applications - Brochure - NA - English
- Vertiv™ PowerIT Upgradeable rPDU IMD Feature Comparison - DataSheet - NA - English
- Vertiv™ PowerIT Custom Rack PDUs - Data Sheet - English
- Vertiv™ PowerIT Product Overview - Brochure - English
- Vertiv™ E-Rate Eligible - Brochure - English
- Vertiv™ Data Center Infrastructure Solutions - Channel Products Catalog - English
- Vertiv™ PowerIT Environmental Monitoring Product Overview - Brochure - English
- Providing Network Connectivity to Intelligent rPDUs Without Requiring Expensive Switch Ports for Each - Application Brief - NA - English
- Vertiv™ Distribution Assurance Package - Data Sheet - English
- Vertiv™ PowerIT Rack PDU for high density applications - Brochure - NA - English
- Vertiv™ PowerIT Rack PDU Product Line Comparison - Data Sheet - English
- Vertiv™ PowerIT Rack PDUs - Brochure - English
- Vertiv™ PowerIT Rack PDU Color Coded Outlet Guide - Data Sheet - English
- VP7811B
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.
Find Your Area Contact
Change
Frequently Asked Questions
- Q
- What type of readings does the Monitored Upgradeable rPDU provide?
- A
- The Monitored Upgradeable rPDU provides Input Power Monitoring (A, V, VA, kWh, PF) and Circuit Monitoring (A) where applicable determined by the base rPDU model.
- Q
- Do the Monitored rPDUs monitor power usage at the input and circuit level?
- A
- Yes, the monitored rPDUs monitor and display the input/circuit power readings for the rPDU where applicable determined by the base rPDU model.
- Q
- What is the benefit to monitoring at the outlet level?
- A
- Monitoring at the outlet level allows you to pinpoint system-critical failures and take preventative measures. For example, a gradual rise in a server’s current draw over time might indicate a failing power supply. Outlet level monitoring can also track where power is being used for departmentalized power billing in large companies. Outlet Power Measurements Compliant with ANSI C12.1 and IEC 62053-21 at 1% Accuracy Class Requirements.
- Q
- What is the accuracy rating of the power readings at the outlet?
- A
- Outlet Power Measurements Compliant with ANSI C12.1 and IEC 62053-21 at 1% Accuracy Class Requirements.
- Q
- Can I upgrade the Unit Level Monitoring Upgradeable unit without removing power from the unit?
- A
- Yes, the rPDU power can remain on during the removal and/or installation of the Interchangeable Monitoring Device.