Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ Liebert® PPC PDU (400- 1000 kVA)

Designed for high-density applications such as AI workloads, this power conditioning and distribution cabinet delivers the performance and reliability of a custom-engineered system with the efficiency and cost-effectiveness of a pre-packaged, factory-tested solution. Available in capacities ranging from 400 kVA up to 1000 kVA, it is ideal for mission-critical environments requiring robust power infrastructure.

Get Brochure Get Manual
Key Benefits
Flexible and intelligent power distribution
Suited for two stage power distribution
Optimize data center space with reduced footprint
Easy serviceability with true front access design
Gain accurate insights in power performance
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: A fixed duration of 18 months warranty(parts only) from product shipment date.
Tools & Selectors
Select, compare, or configure PDUs
Use the rPDU Finder
Find the PDU you require based on a variety of configurations
Configure your own rPDU
Engineered solutions delivered in record time

The Vertiv™ Liebert® PPC has been enhanced to deliver reliable, uninterrupted power distribution that meets the growing demands of enterprise and colocation/hyperscale high-density applications. This power distribution cabinet provides custom configurations of sub-feed breakers tailored to your specific site power requirements. Available up to 1000kVA, the systems support both raised floor applications and top-exit models. The Vertiv Liebert® PPC delivers flexible expansion capabilities designed to accommodate growing sites. For additional or unique applications, reach out to your sales representative for more information.

Benefits

  • Improved Power Quality - Results in optimum equipment operation, reducing downtime and extending service life
  • High-efficiency transformer used in the new large PPC is DOE 2016 compliant and is designed and manufactured by in-house experts with more than 50 years of expertise in transformer design.
  • The Vertiv™ Liebert® PPC offers multiple breaker options that reduce lead times and improve supply chain management.
  • Integrated Liebert® DPM monitoring system with large 9-inch HMI screen has the same intuitive interface across the portfolio, including UPS, RPP, and thermal equipment, making it highly user-friendly for the customers with multiple product lines from Vertiv.
  • Vertiv™ Liebert® DPM provides easy access to accurate, real-time data on power status and load levels, which is crucial, whether the IT footprint is deployed in an on-site data center or a remote facility.
  • Handles Non-Linear Loads - Fully compatible with the non-linear loads and other electronic equipment
  • Location Flexibility - The unit can be easily relocated to protect your investment
  • UL and ULc Listed as a Complete System - Meets safety requirements for fast, hassle-free inspection and building code approvals
  • Space Savings - Compact single cabinet conserves valuable floor space. Removable conduit plates on the top of the unit save an extra 3 inches in height and can be easily moved through doorways or elevators.
  • Easy Installation - Single input cable connection reduces installation time and cost

Features

  • Wide variety of distribution options with up to (8) 600AT or up to (4) 1000AT sub-feed breakers
  • Available in 400-1000 kVA power range
  • Multiple input/output voltage configurations: 208/120V; 400/231V; 415/240V
  • Suited for two-stage power distribution
  • Front access design for better serviceability
  • Copper (Cu) and Aluminum (Al) transformer options
  • Top and bottom cable entry/exit
  • Simplified real-time communications of power loads through best-in-class Liebert® DPM Monitoring system

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Frequently Asked Questions

Q
Can the product be customized?
A
There are many custom solutions available for our product. Please contact your local sales office for more information.
Q
can circuits be added without powering the unit down?
A
OSHA defines safety procedures for energized equipment. You may also have local codes or standards to follow. Models using our compartmentalized, isolated distribution feature solve this issue.
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location