Product Family

NetSure ITS Series

Centralizing power in the rack allows both main power and backup power to scale at the same rate as the IT load. With the NetSure ITS 12V DC integrated rack solution from Vertiv, IT loads and power are configured to minimize stranded capacity and to size hold up times according to the user’s needs. The result is an efficient and economical power strategy that provides ultimate flexibility by enabling IT capacity to be added one rack at a time.

Get Brochure
Best Suited For:
  • Data Center/Colocation/Hosting

Benefits

Lower energy cost by reducing power conversion steps
Eliminate the need for external backup with local in-rack energy storage
Build out data center capacity quickly with modular building blocks of integrated power
Right-size capacity for actual demand and scale as needed
Limit input peak power with innovative power boost functionality

Features

High power density - Up to 26.4 kW per shelf in three rack units (5.25") 
Power boost to supplement power output of the rectifiers
Hot swappable – allows for system expansion without disruption
Expandable up to three shelves (72 kW) per system (12V DC at 6000 A)
Operates over a wide AC input voltage range with multiple input configurations
Meets international safety and EMC compliance standards

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Virginia, 20149, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location