Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ Netsure™ IPE Outdoor DC Power System

Lightweight and maintenance-free, Vertiv™ NetSure™ IPE outdoor power systems are designed to power your 5G network in the harshest environments and are available with dedicated lithium-ion battery backup.

Get Brochure Get Manual
Key Benefits
• Deploy your 5G network rapidly using quick cable connectors • Ensure high availability in hard-to-reach spaces • Minimize operating costs with 96.3% power efficiency • Run your network on silent, convection-cooled DC power
Best Suited For:
  • Telecom

The high efficiency Netsure™ IPE Series reduces power consumption and lowers operating costs while delivering superior performance and uncompromised reliability.

Model Specifications Overview
R48-2000C2-6
2000 W   41.6 A   -54 VDC   200-240 VAC   Outdoor system   15.7 in   11.8 in   2.4 in   21 lbs  

Benefits

• Rapidly deploy your 5G network with outdoor rectifiers that easily mount directly to a pole or wall using quick connectors for battery, loads and alarms • Power your critical infrastructure in hard to reach spaces with IP65-rated outdoor modules that operate up to +75 °C • Keep network operating costs to a minimum by using highly available DC power that operates at 96.3% efficiency and requires no energy for cooling • Eliminate voltage drops and running massive cables to remote radio heads (RRHs) by placing these compact rectifiers directly on top of the tower • Quietly support your network with silent, convection-cooled DC power

Features

• Fanless cooling eliminates maintenance and results in silent operation • Wide temperature operating range from -40°C to +75°C /-40°F to 167°F • Compliant with global industry standards • Wall and pole mountable in flag or flat position • Ideal for rapid deployment in urban, rural, or protected public areas

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures

Customer stories

 Image

5 Factors to Consider When Powering Your 5G Rollout

The 5G rollout globally is poised to transform life as we know it, both for consumers, businesses, and governments. Much of the action will take place in and around the world’s cities, where growing populations, resource constraints, climate change imperatives, and governments’ desire to optimize service delivery will usher in a renaissance of technology-driven development.

PORTALS
Partner Login

Language & Location