The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

UL 924 and CSA C22.2 No. 141 UPS for emergency lighting compliance

2 min. Read

Meet 90-minute backup requirements with the Vertiv™ Liebert® APM2 UL UPS, available from 10-120 kVA for emergency lighting systems.

Access detailed product information and compliance guidance for emergency lighting applications

Download UL 924 UPS brochure

Emergency lighting systems are critical in commercial buildings, healthcare facilities, transportation hubs, and other high-occupancy environments where visibility is essential during a power outage. The National Fire Protection Association (NFPA) 101 requires emergency lighting systems to provide a minimum of 90 minutes of illumination, while National Electrical Code (NEC) Article 700 governs the installation and operation of emergency systems. Vertiv™ Liebert® APM2 UPS (10-120 kVA 208/480V) with modular internal lithium-ion batteries and an external VRLA battery cabinet has been tested and certified together for UL 924 and CSA C22.2 No. 141. It is designed to support compliant emergency lighting backup power applications.

Built to meet critical life safety requirements:

  • UL 924-certified backup power for emergency lighting systems
  • Double conversion online topology with 0 ms transfer time for continuous egress illumination
  • Supports high inrush currents for modern LED emergency lighting loads
  • Digital compliance logging to simplify testing, recordkeeping, and Authority Having Jurisdiction (AHJ) readiness
  • Scalable configurations from 10 kVA to 120 kVA for a wide range of facility requirements
  • High-efficiency operation (up to 99% in ECO mode)

Download the brochure to get:

  • UL 924 and CSA C22.2 No. 141-compliant UPS system overview
  • Guidance for emergency lighting UPS sizing
  • Insights into testing, inspection, and recordkeeping requirements
  • Application considerations for compliant backup power design
+

Digital-first design Power architecture transformation

VertivTM AI Hub

Infrastructure designed to stay multiple compute generations ahead, starting now.

Learn more
PORTALS
Partner Login

Language & Location