The page you're viewing is for English (Canada) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (Canada) region.

The 800 VDC decision: A practical guide for AI power architecture

19 min. Read

800 VDC is emerging as a practical power architecture decision for operators planning high-density GPU deployments. The right path depends on workload, facility readiness, risk tolerance, and the ability to preserve optionality as standards and technologies mature.

GPU rack density is rising faster than infrastructure planning cycles. Today, a standard AI training rack draws 145 kW. Next-generation platforms will require close to 600 kW per rack. Future frontier platforms will exceed 1 MW per rack.

This article answers five strategic questions that every data center operator planning AI infrastructure needs to address. Who actually needs 800 VDC today, and who does not? Why does optionality matter more than picking one architecture early? What market claims deserve scrutiny? How does the phased journey work in practice? And what should operators weigh beyond the efficiency number? While the destination is agreed, the strategic debate is really about the route. The decisions operators make now will determine whether they reach that destination with capital preserved and options intact, or whether they arrive late, overbuilt, or locked into the wrong architecture.

Who needs 800 VDC?

Not everyone does. As AI power densities rise, the real question is where 800 VDC delivers meaningful advantages in efficiency, scalability, and space utilization.

Somewhere between 350 and 400 kW per rack, traditional low-voltage AC distribution begins to break down. Connector sizes, busbars, and the sheer volume of copper needed to carry that much current run out of room. But the question of when a specific operator hits that threshold depends on workload, not on the calendar.

Low-voltage AC works well up to approximately 130 kW per rack. At this density, standard distribution equipment, standard cabling, and standard switchgear handle the load without extraordinary measures. Workloads below 60 kW per rack, including standard cloud, enterprise IT, and communications infrastructure, stay on low-voltage AC indefinitely.

Today's NVIDIA GB300 NVL72 class, at approximately 145 kW, runs on low-voltage AC to the rack with a 48 V DC busbar inside. NVIDIA Vera Rubin-class platforms at 230 to 330 kW, pushing into the zone where higher-voltage DC begins to make sense. For future-generation class densities of approximately 600 kW to 1 MW and beyond, 48 V distribution is physically impractical. A 600 kW rack at 48 V would need over ten thousand amps and roughly 64U of power shelves, leaving no room for compute.[1]

[1] Scaling AI Factories: 800 VDC Architecture, Development, and Deployment for High-Density Computing session at GTC Taipei (June 2026)

At 600 kW per rack, AC distribution is not just difficult; it’s impractical. With today's technology, 600 kW of server trays, AC-to-DC converters, cabling, and liquid cooling piping will simply not fit into a standard-sized rack. Even if racks were supplied with 48 VDC, it would be impractical to accommodate the size and weight of the copper busbars in the IT rack at 12,500 amps. 800 VDC carries the same power at less than one-sixteenth the current (750 amps), enabling extreme density within the IT rack.

The operators who need 800 VDC first are those deploying the highest-density GPU racks. Hyperscalers and neoclouds lead because they deploy frontier AI training clusters at scale. Multiple hyperscalers co-authored the OCP Mt. Diablo specification. Leading neoclouds, GPU cloud providers, and contract manufacturers are designing for 800 VDC.[2]

[2] Powering the Next Era of AI: How Google, Microsoft and Nvidia Are Standardizing and Accelerating the Industry Transition to LVDC

Multi-tenant colocation providers follow, pulled by tenant demand rather than their own roadmaps. The smart ones build 800 VDC-ready shells now.

Enterprise operators, communications providers, and commercial and industrial facilities have little near-term need. Their fleets run below 50 kW per rack, and low-voltage AC has served them for years.

The decision framework begins with workload. An operator who knows their GPU procurement roadmap already knows their power architecture timeline. A facility designed for current-generation platforms at 140 kW may not require a DC investment today. A facility designed to host 230 to 330 kW platforms arriving in late 2026 or early 2027 requires a DC decision now. A facility built for 600 kW platforms arriving in 2027 or early 2028 is unlikely to be served by a conventional low-voltage AC option.

The case for optionality and multiple paths

Operators can adopt 800 VDC at the rack without rebuilding the upstream power train. This flexibility is not a temporary convenience but a durable strategic principle, and architecture optionality matters even more than voltage optionality.

The move to 800 VDC will not occur through a single universal architecture or on a single common date. AC and DC are designed to coexist, not replace each other. The goal is to enable additional options so the ecosystem can support fast deployment regardless of which architecture an operator selects.

Architecture optionality: where conversion happens

This is the choice that most directly affects capital deployment, construction schedule, operational complexity, and future flexibility. There is not one correct answer. There are multiple equivalent deployment options, and the right one depends on the operator's facility, timeline, and business model.[3]

[3] Scaling AI Factories: 800 VDC Architecture

  • Option 1 - Conversion at the rack
  • A dedicated sidecar sits beside the IT rack, takes in AC from the existing facility infrastructure, and delivers 800 VDC to the compute. It returns the 8 to 16 rack units that power conversion previously occupied inside the rack back to compute. This is the lowest-risk entry point. Upstream, the UPS goes to MV and needs to support grid interactivity (power smoothing for AI loads, low-voltage fault ride-through, backup, peak shaving, and frequency support).
  • Option 2 - Conversion at the pod
  • A centralized power center that produces 800 VDC serves a cluster of racks, replacing the proliferation of individual sidecars with a shared converter at a larger scale. This improves efficiency and reduces equipment count, but requires structural readiness: floor loading must support the power center and its associated batteries.
  • Option 3 - Conversion to the hall
  • A facility-level containerized power block takes medium-voltage AC input and distributes 800 VDC across the entire data hall. Equipment moves to the grey space or outdoors. This is the architecture for purpose-built AI factories in which 50 to 100% of the floor area runs at high density.

Within the hall-level option alone, multiple rectification technologies are possible: from a mature traditional transformer paired to a rectifier to solid-state transformers as they mature. The first of these carries a higher technology readiness level today and a more mature supply chain, making it the likely first mover. The solid-state transformer offers the potential of better efficiency, a smaller footprint, and fewer conversion points, but its supply chain and technology maturity still have ground to cover.[4]

[4] U.S. Department of Energy (DOE) assessments of advanced power-conversion technologies and transformer development, 2023-2024. Industry analysis of rectification technology readiness levels, including UPS-style IGBT, phase-shifting transformer, and solid-state transformer maturity assessments, 2025-2026.

These are not sequential upgrades where each replaces the last. They are parallel paths that coexist across different customer segments, facility types, and density profiles over time. A hyperscaler developing a purpose-built AI factory will choose differently from a colocation provider adding a single AI cluster to an existing building or an enterprise retrofitting one hall for high-density compute.

The architecture decision is not which one is best. But which one fits my facility, my density, my timeline, my risk profile, and architecture readiness.

The ecosystem is aligning around an open 800 VDC architecture through OCP. Within that architecture, multiple implementations and transition paths coexist. NVIDIA's reference design uses unipolar 800 VDC. The OCP Mt. Diablo specification defines a bipolar ±400 VDC option, where the load still sees 800 VDC across its input, but each rail sits only 400 VDC from ground. [5] Both are valid configurations within the same open ecosystem. ±400 VDC draws on 15 or more years of mature 400 VDC-class power electronics and serves as both a lower-risk entry point for operators building DC experience and a durable operating configuration in its own right. The GPU does not distinguish between the two. What matters is that operators can enter the 800 VDC ecosystem at a pace and in an implementation that fits their operational maturity.

[5] Major Contributions Advance OCP Open Systems for AI at APAC Summit! » Open Compute Project, August 2025

A phased path to 800 VDC

800 VDC will evolve from the rack to the pod to the data hall to the facility. Deploying in this order, when proven equipment is available, captures the benefits at every step and provides the lowest operational risk. Starting at the facility or hall level (either greenfield or retrofit) increases operational and project-timeline risk.

There are two options, and they carry very different risk profiles. The first is to rip out the existing power chain and jump straight to the newest end-state hardware. The second is to use proven equipment now, capture the benefits at every step, and adopt the hardest, newest piece only once it is genuinely ready.

Starting with the facility stacks four risks at once: unproven equipment at the data-center scale, components in short supply, safety codes still being written, and a single-supplier lock-in. Starting at the rack spreads those same risks over time, so the operator is never exposed to all of them at once.

A caveat: operators with dedicated power engineering teams, in-house validation labs, and the scale to absorb first-mover risk may move faster than the phased path prescribes. The phased approach is most valuable for operators without those resources, or those operating in multi-tenant, multi-vendor, or regulated environments where risk must be contained.

The phased journey follows four clear stages. The unifying idea is that DC power moves outward over time, from the rack, to the row, to the whole hall, and finally to equipment sited outside the building.[6]

[6]NVIDIA, “Why Scaling AI Compute Performance Requires a New Power Architecture,” August, 2026. Phased adoption framework based on equipment availability timelines, GPU platform roadmaps, and facility readiness requirements, 2026-2028.

Step 1 - Add-on (2026/2027)

New DC equipment in the form of sidecars is placed beside existing racks. Nothing else in the building changes, so the risk is minimal. The sidecar returns the 8 to 16 rack units that power conversion previously consumed inside the rack back to compute. It contains the initial 800 VDC transition close to the load rather than requiring a facility-wide redesign.

Step 2 - Centralize (2027/2028)

A single central converter feeds DC across the entire pod. Bulky equipment moves to side rooms or outdoors, freeing valuable floor space for compute. This is the point where pod-level power centers replace the proliferation of individual sidecars.

Step 3 - Go native (2028)

New AI hardware runs on 800 VDC directly, removing the need for 800 VDC power shelves inside the rack. The sidecar remains, but it now feeds power directly into native 800 VDC compute without an intermediate voltage step.

Step 4 - End-state (2028+) 

Solid-state transformers convert grid power straight to 800 VDC. This is adopted once it is certified, proven at data-center scale, and supported by mature safety codes.

Today's data hall is not wired for DC. A building cannot be converted to 800 VDC from the outside alone because the inside is not ready for it. The journey begins close to the rack, where the load actually sits, and expands outward step by step as each part of the space meets new or updated code requirements. Importantly, the sidecar operates under existing low-voltage installation codes. The missing code provisions apply to hall-level centralized DC distribution (Steps 2 and 4), not to the sidecar itself.[7]

[7] NFPA, Reorganization of the National Electrical Code

Start where the load is. Both safety and efficiency are won at the rack, not at the fence line.

A natural objection is that phasing defers the payoff. It does not. Efficiency improves at every stage due to improved device efficiency, lower conductor losses, and sometimes reduced voltage conversions. The gains begin arriving immediately, not just at the finish line. Every phase stands on its own, improving the facility it touches with equipment that is proven at the time it goes in. 

A second objection is that sidecars become stranded capital when the architecture centralizes. In practice, sidecars are deployed alongside a specific GPU generation tied to the GPU refresh cycle. By the time centralization arrives, the sidecar can continue to support older generations of GPUs. The capital is productive for its entire useful period.

The evidence base for phasing is clear. The industry has not converged on a single distribution voltage. There is no UL standard for data center solid-state transformers. Full electrical-code support for 800 VDC is not expected until roughly 2029. Medium-voltage transformer lead times stretch up to three years. DC does not have a natural zero-crossing point like AC, meaning that if a short circuit occurs, the resulting electrical arc is more difficult to extinguish.

The specialized switchgear required to safely clear an 800 VDC fault at scale is expensive and requires specialized technician training. And 800 VDC architectures require qualified persons to work on or near the equipment, a significant workforce shift that is far easier to absorb in stages than all at once.[8]

[8] NFPA 70E Standard for Electrical Safety in the Workplace®

Separating signal from noise

Several claims circulating in the industry deserve scrutiny. These emerging industry claims need to be tested against available evidence.

Claim Reality
800 VDC will reduce power-related OPEX by 8 to 10% This figure lacks a defined baseline, scope, redundancy architecture, rack density, facility scale, or installed labor assumption.

Equipment-level analysis shows that the value and content of the power chain increase as the architecture shifts toward sidecars, rectifiers, solid-state transformers, DC protection, and distributed storage. Components disappear, but new components and functions replace them. The value pool migrates rather than simply vanishes. To achieve a 15 to 18% reduction in total non-IT CAPEX while equipment content per MW increases, the claim would require very substantial reductions in installation labor, copper, footprint, construction, and commissioning.

Claim Reality
800 VDC will reduce power-related OPEX by 8 to 10% This figure likely combines three benefits: reduced electrical losses, more IT capacity within a fixed utility envelope, and reduced operating cost.

These are related but not equivalent. Each power-conversion stage outside the server accounts for approximately 1 to 3% loss at 60% load or higher, and the native 800 VDC architecture still contains a rectifier or solid-state transformer, DC distribution, energy storage, and DC-to-DC conversion at the server. A more realistic expectation is a low-to-mid single-digit improvement in total facility energy consumption. The larger economic benefit likely comes from placing more productive IT load (i.e., more tokens per watt) behind a constrained grid connection: capacity enablement, not OPEX savings.

Claim Reality
Copper reduction will be 40 to 50% across the facility This is plausible within selected distribution segments such as rack and row feeders.

It is not established across the entire facility's copper footprint. The result depends on the boundary being measured. Some of the theoretical loss reduction is exchanged for smaller conductors rather than captured entirely as energy savings.

Claim Reality
800 VDC adoption will reach 65 to 80% of incremental capacity by 2028 to 2030 This is aggressive and insufficiently segmented.

Most enterprise, traditional cloud, mixed-use colocation, brownfield, and inference-oriented deployments will have neither the rack density nor the workload homogeneity to justify native 800 VDC. Realistic adoption varies sharply by segment: hyperscale operators lead, neoclouds and Tier 1 cloud/colo follow at materially lower rates, and enterprise adoption is expected to remain in single digits through the end of the decade. The majority of 800 VDC adoption will center on sidecar and pod-level deployments, progressing toward facility-wide native DC distribution as the technology and supply chain mature. AC, sidecar, and facility DC architectures will coexist through and beyond 2030.

Claim Reality
800 VDC replaces AC It does not. AC and DC are designed to coexist.

Conventional AC will remain relevant where density, facility economics, or workload requirements do not justify a transition. Every operator's path through this decision ends with the right architecture for their situation. That architecture may be low-voltage AC in many circumstances. 800 VDC is primarily an architecture for enabling extreme-density AI compute, not a universal cost-reduction architecture.

Beyond the efficiency number

A deployable architecture requires much more than a converter. Energy efficiency matters, but it should not be treated as the sole reason to adopt 800 VDC. The primary objective is to enable more compute / AI tokens within the available power and physical envelope. The strategic value is broader: power density, capacity utilization, infrastructure simplification, and the ability to support the next generations of AI compute.

Capital productivity

The instinct with a transition this large is to assume the payoff is backloaded: cost and disruption now, but benefit later. A phased approach inverts that logic. Because each step can modestly improve efficiency and move the architecture closer to native 800 VDC, value is realized continuously rather than deferred. Capital is committed against benefit already in hand, not against a promise that a later technology will mature on schedule. There is no single high-stakes moment where a large outlay either pays off or does not. If the roadmap slows, whether because of certification, supply, or a customer's own readiness, the value captured so far is not stranded.

Compare this to the single-leap alternative, where a large capital commitment is placed against a technology that has not yet achieved UL certification, does not have a mature supply chain, and depends on safety codes that are still being written. If any one of those conditions slips by 12 months, the entire investment sits idle. Phasing degrades gracefully, where a single leap carries significant risk. The operator who phases captures the following compounding benefits:

  • Smaller failure domain at step one
  • Space recovery at step two
  • Reduced copper and losses at step three
  • Maximum density at step four

No single step requires the next step to arrive on time for the investment to remain productive. Phasing turns risk from a cliff into a staircase.

A systems approach to 800 VDC

The architecture cannot be reduced to a sidecar, rectifier, solid-state transformer, or individual product announcement. A viable architecture requires coordinated development across power conversion, energy storage, distribution, protection, controls, monitoring, commissioning, and lifecycle services. It also requires integration with the thermal system because rapid changes in compute power become rapid changes in heat. As DC moves farther into the data center, busway, switchgear, protection devices, connectors, grounding, arc-fault detection, controls, service procedures, and safety practices must all be engineered for the new operating environment.[9]

[9a] NFPA 70, National Electrical Code, 2026 edition. [9b] NFPA, “Development of a Model for Direct Current Arc Flash Phenomena,” February 9, 2026. [9c] IEEE 1584-2018, “IEEE Guide for Performing Arc-Flash Hazard Calculations.”

  • Operators evaluating vendors should look for evidence of complete-system validation rather than component-level claims alone. The real control points are:
  • System architecture across white space and gray space
  • Power and cooling codesign
  • Protection, energy storage, grounding, and controls as a unified scheme
  • Pre-engineered and validated assemblies
  • Commissioning, serviceability, and lifecycle support, between utility power, facility distribution, rack power, thermal systems, and compute

Deployment speed

GPU generations are evolving on a rapid cycle, and infrastructure development must run inside that cycle to keep pace. The sidecar architecture was designed specifically for this constraint. It allows operators to deploy 800 VDC on top of existing AC infrastructure without waiting for a full facility redesign. It uses the existing AC backbone that is already in place. It requires no new civil or structural work, no new medium-voltage runs, and no 24 to 48-month lead-time items on the critical path.

For brownfield sites, this is the most practical near-term option. For greenfield sites, the sidecar still plays a role: operators can deploy compute on sidecars while centralized power infrastructure is being commissioned, capturing revenue from day one rather than waiting for the entire facility to be complete.

Speed is not just about the construction timeline. It is about matching infrastructure deployment to the GPU procurement cycle. An operator who can stand up 800 VDC capacity within the same quarter they receive GPUs captures the compute economics immediately. An operator who must wait for facility-level infrastructure pays for GPUs that sit in a warehouse. The fastest path to 800 VDC is the one that does not require a new building.

Safety

Higher-voltage DC introduces different requirements for isolation, fault detection, arc management, maintenance, and service. DC does not have a zero crossing like AC does, so arcs do not self-extinguish. This means specialized protection devices, additional training, and new service procedures. These considerations should accelerate engineering, standards development, and workforce preparation rather than become reasons to delay the market indefinitely. But safety must be designed into the architecture from the beginning.[10]

[10] NFPA 70E, Standard for Electrical Safety in the Workplace.

Grid interaction

The 800 VDC conversation has centered on the rack and the pod, but the transition has a further dimension: its impact on the grid. The volatile load of AI training is already straining utility interconnections. When tens of megawatts of GPUs operate in unison on the same training task, the resulting load swings ripple upstream toward the grid. (Inference workloads, which are asynchronous and load-balanced, present a smoother profile but still contribute to aggregate site demand.) Dynamic load management, energy storage, power smoothing, and coordination with utilities will become increasingly important as AI campuses reach hundreds of megawatts and gigawatt-scale. The successful 800 VDC architecture connects three systems: the compute system, the facility power system, and the grid.[11]

[11] Electric Power Research Institute (EPRI), “Large Load Ride-Through for Data Centers,” 2026. Low-voltage ride-through requirements for qualifying large computational loads. Grid interconnection timeline and compliance analysis for AI-scale facilities.

Operational resilience

A phased approach means each step is a contained change that the organization can absorb and standardize before the next. 800 VDC architectures require qualified persons to work on or near the equipment, a significant shift from traditional compute environments. An operator that absorbs the sidecar in 2027 is ready for the power center in 2028. An operator asked to leap straight to a centralized facility-level solid-state transformer must absorb every operational change at once.

Conclusion

For operators below 60 kW per rack, the architecture is low-voltage AC. For operators above 145 kW per rack, the question is no longer whether to adopt DC. It is when, which architecture, which topology, and where to place the conversion.

The right approach preserves optionality, allowing operators to deploy near-term architectures while retaining the ability to evolve as native 800 VDC compute, protection technologies, power electronics, and industry standards progress. The transition proceeds at the pace the customer is comfortable with, capturing value at every step rather than betting it all on a single leap.


Artificial intelligence Data center innovation Extreme densification Power architecture transformation

VertivTM AI Hub

Infrastructure designed to stay multiple compute generations ahead, starting now.

Learn more
PORTALS
Partner Login

Language & Location