Vertiv™ PowerIT Metered Rack PDU
Vertiv™ PowerIT Metered rack PDUs (rPDU) deliver reliable power to critical IT equipment within a rack or cabinet. Includes a local LED display to view real-time power data. Every unit is 100% tested for reliability and functionality.
Bu Ürün Panonuza Kaydedildi
Bu ürünü, daha sonra görüntülemek üzere panonuza kaydettiniz. Artık kaydedilmesini istemediğinizde ürünü kolayca panonuzdan çıkarabilirsiniz.
Bunu daha sonrası için kaydetmek üzere lütfen oturum açın veya hesap oluşturun
- Banking
- Financial and Insurance
- Broadcast and Entertainment
- Chemical/Petrochemical (excl. Oil & Gas)
- Construction and Engineering
- Data Center/Colocation/Hosting
- Education
- Government
- Healthcare
- Professional Services
- Retail and Wholesale
Vertiv™ PowerIT Metered Rack PDU
Vertiv™ PowerIT Metered rack PDUs (rPDU) deliver reliable power to critical IT equipment within a rack or cabinet. Includes a local LED display to view real-time power data. Every unit is 100% tested for reliability and functionality.
- Banking
- Financial and Insurance
- Broadcast and Entertainment
- Chemical/Petrochemical (excl. Oil & Gas)
- Construction and Engineering
- Data Center/Colocation/Hosting
- Education
- Government
- Healthcare
- Professional Services
- Retail and Wholesale
Teknik Özellikler
Vertiv™ PowerIT Metered rack PDUs (rPDU) are available in a variety of electrical and receptacle configurations. Visit the rPDU Finder for a complete list of available Metered rPDUs.
Avantajlar
Özellikleri
*Modele özgü indirilebilir içerikleri görmek için yukarıdaki teknik özellikler grafiğinde model adını seçerek modele özgü ürün sayfasına gitmeniz gerekir.
Bölgenizdeki İlgili Kişiyi Bulun
Değiştir
Sıkça Sorulan Sorular
- S
- Can I add remote power monitoring to a Basic rPDU in the future?
- Y
- Yes, the Metered Upgradeable rPDUs can be upgraded to have a remote power monitoring in the future by replacing the IMD or Interchangeable Monitoring Device.
- S
- Can I upgrade the Metered Upgradeable unit without removing power from the unit?
- Y
- Yes, the rPDU power can remain on during the removal and/or installation of the Interchangeable Monitoring Device.
- S
- What local meter options are available?
- Y
- Vertiv Geist standard Metered rPDUs are available with two local meter options. The Power Meter option scrolls through Power Factor, Amps, Volts and Watts. The Current Meter shows the current draw in Amps. Vertiv Geist Upgradeable Metered rPDUs come standard with a local meter displaying current only. With the use of the Vertiv rPDU Scanner application and VLC (Visual Light Communication) users can gather comprehensive power usage from a mobile device.