Avocent AV 3108 KVM Over IP Switch
Built for small data centers and remote/branch office environments, the AV 3000 series KVM over IP switch provides consolidated, streamlined access to server resources. Centralize the management of the switches with DSView 4 Management software.
Guadar este produto no seu dashboard
Você pode guardar este produto no seu dashboard para ve-lo depois. Você pode elimina-lo com facilidade do seu dashboard quando você já no quer ve-lo lá.
Please login or create an account to save this for later
- Bancos, Setor Financeiro e Seguradoras
- Data Center/ Colocation / Hosting
- Educação
- Governo
- Serviços Profissionais
- Varejista e Atacadista
Avocent AV 3108 KVM Over IP Switch
Built for small data centers and remote/branch office environments, the AV 3000 series KVM over IP switch provides consolidated, streamlined access to server resources. Centralize the management of the switches with DSView 4 Management software.
- Bancos, Setor Financeiro e Seguradoras
- Data Center/ Colocation / Hosting
- Educação
- Governo
- Serviços Profissionais
- Varejista e Atacadista
Vantagens
Local Port Access - Support for virtual media, USB keyboards and mice
Recursos
OS Independent - BIOS-level access ensures connection to the attached servers regardless of the health or type of operating system
Especificações
The Avocent AV3000 KVM over IP portfolio is available in two options to support different needs. The AV3108 switch supports one local and one remote user and up to eight server or serial devices. The AV3216 supports up to two local and one remote user and 16 server or serial devices. When in share mode, additional, authenticated users can share remote sessions for a total of up to 4 remote, concurrent users. When additional systems are added, AutoView switches can be tiered to provide consolidated management of up to 256 server or serial devices.
- VISÃO GERAL DO PRODUTO
- Type
- KVM
- Input Ports
- 8 server or serial
- Output Ports
- 1 local, 1 remote, shared sessions available
- Video Connection
- VGA, DisplayPort, HDMI, or DVI
- Video Resolution
- 16:9 widescreen, up to 1680 x 1050 4:3 standard, u
- DESCRIÇÃO DE POTÊNCIA
- Power Supply(s)
- Internal
- Input Power (Maximum)
- 100-240VAC
- INTERFACES/PORTAS
- Network Interface(s)
- 10/100 Mbps Ethernet port
- USB ports
- 4 USB 2.0
- CONDIÇÕES OPERACIONAIS
- Temperatura de Operação
- 32° to 122° F; 0° to 50° C
- Storage Temperature
- -4° to 158° F; -20° to 70° C
- CARACTERÍSTICAS FÍSICAS
- Peso (lbs / kgs)
- 4.2 lbs
- Peso (lbs / kgs)
- 1.9 kgs
- Altura (pol/mm)
- 1.72 in
- Altura (pol/mm)
- 43.7 mm
- Largura (pol/mm)
- 17 in
- Largura (pol/mm)
- 432 mm
- Profundidade (pol/mm)
- 6.5 in
- Profundidade (pol/mm)
- 165 mm
- DIVERSOS
- Other supported accessories
- Common Access Card (CAC) support
- Authentication Supported
- 128-bit SSL, AES, DES and 3DES encryption
- Agency Approvals
- UL, FCC Class A, cUL, ICES Class A, CE, EAC, VCCI
- Avocent® AV3000 Series KVM Over IP Switching Solutions - Data Sheet - English
- Vertiv™ Avocent™ Cables and Server Interface Modules - Data Sheet
- Vertiv™ Avocent® KVM Modules Compatibility Matrix (AV-11605)
- Vertiv™ Avocent® Management Appliance Comparison AV-11602
- Vertiv Network Closet Capabilities - Application Brief - English
*Para ver downloads específicos de modelos, é necessário acessar a página de produto específica do modelo, selecionando o nome do modelo na tabela de especificações acima.