The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product

Vertiv™ Albér™ Universal Xplorer Industrial Battery Monitor (UXIME)

The Albér™ Universal Xplorer Industrial Monitor (UXIME) is a stationary, real time battery monitor for use in Utility Bulk Power and Industrial applications. Standard configurations specifically designed for 120V and 48V batteries make it ideal for NERC compliance.

Get Brochure Get Manual
Best Suited For:
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Nuclear Power
  • Oil and Gas
  • Power Generation
  • Power/Gas Transmission and Distribution
Warranty: One Year Limited Warranty from Startup against Defects in Material and Workmanship with limitations related to ship date and storage requirements.

Benefits

Flexibility
Windows-based software or optional web-based software for real-time viewing, automatic data collection, data analysis, and report generation.
RS-485 communication, with optional TCP/IP interface for network or Internet communication via MODBUS or SNMP.
Interface with optional Alber Electrolyte Level Sensor (ELS2) system for complete monitoring coverage.
Monitors 2V VLA Wet Cells and 12V, 6V VLRA Modules
Higher Availability
Scans pertinent battery parameters every 4 seconds, including total voltage, cell voltage, current and temperature.
Automatic proactive internal DC resistance tests.
Discharges are automatically detected and data saved for retrieval and playback.
Trend analysis provides the ability to analyze performance and aid in trouble shooting.
Maintenance by the Vertiv Services local, factory-trained Customer Engineers promotes proper operation and longer service life for batteries.
Lowest Total Cost of Ownership
Optimizes useful battery life -- Utilize your batteries longer and with confidence by knowing their true internal condition.
Provides the data for a battery replacement program, only replacing batteries that are identified as failing.
Reduces on-site battery preventive maintenance.
Automate the IEEE Recommended Practices for Battery Maintenance and Testing
Maintain complete and accurate maintenance records to comply for regulatory requirements.

Features

System configurations are field configurable
Continual real time scanning of the following parameters:
Individual cell voltage
String discharge current
String float current
String ripple current
Overall voltage
Ambient temperatures
Automatic testing of internal resistance, intercell and intertier connection measurements
Stores historical data and discharge events to allow playback of recorded data
Ethernet and isolated RS-485 interface connectivity
USB connectivity for PC to allow real time data viewing and configuration
Form C contact for battery parameter or hardware alarm
Self calibrating
Supports MODBUS (via RS-485 and Ethernet) SNMP and SMTP (via Ethernet) protocols
Supports integration to ELS2 Electrolyte Level monitor

The utility monitoring system provides detailed battery information, allowing for cost savings by reducing maintenance and optimizing useful battery life. Instead of waiting for an inevitable failure or replacing batteries prematurely to prevent problems, you can continue to utilize your batteries longer and with confidence by knowing their true internal condition.

Vertiv™ Albér™ Universal Xplorer Industrial Battery Monitor (UXIME)
Technical Specifications
Product Line
Albér™ UXIME
Mounting
Wall or 19" Rack Mount
Power Input
DC Power, 12VDC, 375mA
Ports
RS-485, Ethernet, USB

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for Albér Products)
+1 954 377 7101
7775 West Oakland Park Blvd Sunrise Florida 33351 USA
Product areas of focus: Monitoring
Vertiv (Technical Support for Albér Products)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Monitoring
Partner Login

Language & Location