Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Vertiv introduces backup power for personal devices and business applications

January 29, 2026

Vertiv™ PowerUPS 200 Series is a highly featured uninterruptible power supply system for multiple devices with enhanced protection from power loss and voltage instability, now available in North America

COLUMBUS, Ohio [January 29, 2026] – Vertiv (NYSE: VRT), a global leader in critical digital infrastructure, today introduced a new generation of compact uninterruptible power supply (UPS) systems for connected homes and workspaces. The Vertiv™ PowerUPS 200 family, available in Essential, Standard, and Premium versions with capacities from 600 to 1500 VA, combines modern design with enhanced usability for workstations, point-of-sale systems, gaming consoles, smart devices, and home entertainment setups. These 120V models are now available in North America.

“As the way people work and live continues to evolve, so do their expectations for reliable, easy-to-use power protection,” said Ramesh Menon, vice president of IT systems solutions at Vertiv. “The Vertiv PowerUPS 200 family combines our proven expertise in single-phase power with a new design focused on user experience, extending enterprise-level reliability to homes, offices, and modern connected spaces.”

Designed for ease of use and everyday reliability, the Vertiv PowerUPS 200 Essential, Standard and Premium Line Interactive Series include practical benefits that make power protection simpler and more intuitive. Among the most notable features are user-replaceable batteries, which allow users to safely extend product life, and a straightforward interface featuring runtime LED indicators on Vertiv PowerUPS 200 Essential Line Interactive Series models, a color LCD display on Vertiv PowerUPS 200 Standard Line Interactive Series models, and a full color rotatable LCD display screen on the Vertiv PowerUPS 200 Premium Line Interactive series for clear system visibility.

All models include Type-A and Type-C USB charging ports, providing convenient power for mobile and connected devices. The new design also integrates details such as a dedicated mute button for alarm management and recyclable packaging, complementing proven performance features including automatic voltage regulation (AVR) for stable output, optimized internal design for consistent performance across a wide voltage range. The Vertiv PowerUPS 200 Premium model also provides pure sinewave output, making it the ideal choice for sensitive devices and gaming consoles.

The Vertiv™ PowerUPS 200 Essential Line Interactive Series, Vertiv™ PowerUPS 200 Standard Line Interactive Series, and the Vertiv™ PowerUPS Premium Line Interactive Series include models with up to ten total outlets, depending on configuration. Compact dimensions are suitable for modern workspaces, while the three-year limited warranty, including battery coverage, provides added confidence for users.

The Vertiv PowerUPS 200 Series expands Vertiv’s single-phase desktop UPS portfolio, which also includes the network class Vertiv™ PSI5 Line-Interactive UPS and Vertiv™ Liebert® GXT5 UPS. Together, these solutions form part of Vertiv’s power management ecosystem, supporting reliable, efficient, and future-ready digital operations across home, office, and edge environments.

For more information about the Vertiv™ PowerUPS 200 series and Vertiv’s portfolio of power and thermal management solutions that extend from the desktop to the edge, visit Vertiv.com.

About Vertiv

Vertiv (NYSE: VRT) brings together hardware, software, analytics and ongoing services to enable its customers’ vital applications to run continuously, perform optimally and grow with their business needs. Vertiv solves the most important challenges facing today’s data centers, communication networks and commercial and industrial facilities with a portfolio of power, cooling and IT infrastructure solutions and services that extends from the cloud to the edge of the network. Headquartered in Westerville, Ohio, USA, Vertiv does business in more than 130 countries. For more information, and for the latest news and content from Vertiv, visit Vertiv.com.

Forward-looking statements

This release contains forward-looking statements within the meaning of the Private Securities Litigation Reform Act of 1995, Section 27 of the Securities Act, and Section 21E of the Securities Exchange Act. These statements are only a prediction. Actual events or results may differ materially from those in the forward-looking statements set forth herein. Readers are referred to Vertiv’s filings with the Securities and Exchange Commission, including its most recent Annual Report on Form 10-K and any subsequent Quarterly Reports on Form 10-Q for a discussion of these and other important risk factors concerning Vertiv and its operations. Vertiv is under no obligation to, and expressly disclaims any obligation to, update or alter its forward-looking statements, whether as a result of new information, future events or otherwise.


CONTACT
Ruder Finn
Vertiv@RuderFinn.com

PORTALS

Language & Location