Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ Liebert® AFC Chiller, Scroll, Adiabatic Freecooling Chiller with R410a Refrigerant, 500-1700 kW

The Vertiv™ Liebert® AFC Chiller is a 500 to 1700 kW, high-efficiency adiabatic freecooling chiller that delivers reliable cooling for data centers. The Vertiv Liebert AFC combines freecooling, adiabatic enhancement, and mechanical cooling to maximize efficiency even under the most critical conditions. With 100% compressor back-up, silent EC fans, fast 70-second restart, and scroll compressor models, it delivers top availability and optimized water use.

Get Brochure
Key Benefits
  • HIGH EFFICENCY LEVELS: The Vertiv™ Liebert® AFC delivers an annual pPUE of 1.08.
  • CONTINUOUS COOLING PROTECTION: It grants continuous cooling availability in case of water shortages, extreme ambient temperatures, and unstable power supply.
  • ENHANCED APPLICATION PERFORMANCE: It optimizes efficiency levels of data center applications, including Vertiv™ Liebert® PCW and Vertiv™ SmartAisle™ containment.
  • OPTIMIZED WATER CONSUMPTION: The compressors back-up system delivers full cooling capacity even when the adiabatic system is not active.
  • ULTRA SILENT: It has super silent EC fans that combined with the adiabatic pads’ sound barrier, provides extremely silent operation.
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare
  • Manufacturing
  • Military, Defense, Aerospace and Missile
  • Nuclear Power
  • Oil and Gas
  • Retail and Wholesale
  • Telecom

Vertiv™ Liebert® AFC supports data center cooling solutions by integrating adiabatic cooling, freecooling, and mechanical operation within a single freecooling chiller. As a versatile data center chiller, the Vertiv™ Liebert® AFC uses intelligent Vertiv™ Liebert® iCOM controls, ultra silent EC fans, and microchannel coils to enhance performance and reduce energy use. Its R410a refrigerant supports lower environmental impact, while Supersaver logic further improves system operation. Fast-start functionality enables rapid cooling recovery after a power event, helping maintain stable conditions in demanding environments.

Benefits

  • MAXIMIZED EFFICIENCY: It provides higher annual efficiency with year-round adiabatic freecooling and supports inlet fluid temperatures up to 32° C.
  • FAST RECOVERY CAPACITY: The Fast Start Ramp restores full cooling capacity in 70 seconds, following a power restart.
  • ENHANCED CONTROL AND VISIBILITY: The Vertiv™ Liebert® iCOM™ touch display provides precise, user-friendly information at unit level.
  • ENVIRONMENTALLY CONSCIOUS: The microchannel condensing coils boost efficiency and minimizes R410a refrigerant charge.

Features

  • INTEGRATED ADIABATIC SYSTEM: Efficient adiabatic wet pads humidify incoming air before it reaches the freecooling and condensing coils, increasing freecooling performance and mechanical cooling efficiency.
  • FREECOOLING: Integrated freecooling modules deliver the cooling load required by the data center without the need of compressors.
  • SUPERSAVER: The Supersaver is the software logic embedded in the Vertiv™ Liebert® iCOM™ Control. It leverages communication with floor-mount units to maximize efficiency at the system level.
  • FAST START RAMP: It re-establishes full cooling capacity in 70 seconds, following a power restart. The control remains operative without the need of an external single phase power supply.
  • VERTIV™ LIEBERT® ICOM™ DISPLAY: The Vertiv Liebert iCOM maintains the intelligent management of units within the dynamic data center environment. The touch screen display presents advanced graphic functions.
  • EC FANS: The super silent EC fans greatly reduce the noise levels and increase the overall unit efficiency.
  • ELECTRONIC EXPANSION VALVE: The expansion valve minimizes condensing pressure to reduce compressors power consumption thus achieving high efficiency levels.
  • MICROCHANNEL CONDENSING COIL: The full aluminum fan coil provides high efficiency levels during the mechanical cooling mode and minimizes the refrigerant charge.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91768, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
PORTALS
Partner Login

Language & Location