Background
TBC Bank is the leading financial institution in Georgia, serving millions of customers across retail, SME (Small and Medium-sized Enterprise), and corporate segments. With a strong digital-first strategy, TBC is widely recognized as one of the most innovative and technologically advanced banks in the region.
Results
- 50% faster than traditional construction: Built in 36 weeks with zero-downtime maintenance capability.
- Accelerated business value: Increased capacity availability, strengthened business continuity, and enabled faster deployment of new IT services, accelerating ROI.
- Consistent quality: Prefabricated design supports reliable performance and quality standards from day one.
- Flexible scalability: Pay-as-you-grow model allows capacity expansion aligned with business demand without major upfront capital investment.
| Case Summary | |
|---|---|
| Location: |
Tbilisi, Georgia, Central Asia |
| Critical Need: |
TBC Bank required the rapid deployment of a scalable and reliable data center in Tbilisi sized for IT load up to 240 kW, with the flexibility to integrate new technologies over time without the extended timelines and budget risks associated with conventional construction. |
| Vertiv Solution: |
|