Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ EnergyCore Grid - Battery Energy Storage System

The Vertiv™ EnergyCore Grid delivers scalable, high-capacity battery energy storage systems for data centers and critical infrastructure. Designed for grid-connected and hybrid applications, it ensures reliable power, simplified integration, and flexible deployment to meet the demands of today’s high-performance environments. It comes with an optional integrated energy management system for intelligent controls over traditional and renewable energy.

Find Sales Contact Get Brochure download the white paper
Key Benefits
  • SCALABLE SKIDDED SOLUTION: Its pre-assembled design reduces installation time and costs.​
  • FAST, RELIABLE BACKUP: Its fast transfer time in milliseconds offers mission-critical uptime.​
  • GRID RESILIENCE: Islanding and utility support modes protect during outages.​
  • SMART CONTROL: With native EMS integration, it allows dynamic, intelligent power flow.
Best Suited For:
  • Banking, Financial and Insurance
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare
  • Manufacturing
  • Military, Defense, Aerospace and Missile
  • Mining/Metals
  • Oil and Gas
  • Power Generation
  • Power/Gas Transmission and Distribution
  • Transportation

Vertiv™ EnergyCore Grid is a modular, utility-grade Battery Energy Storage System (BESS) designed to deliver fast, flexible, and resilient power for critical facilities and grid-interactive applications. Built with lithium iron phosphate (LFP) batteries, high-efficiency PCS, and integrated controls, the Vertiv™ EnergyCore Grid supports microgrid operations, peak shaving, black start, and energy arbitrage across behind-the-meter (BTM) use cases.

Model Specifications Overview
Vertiv™ EnergyCore Grid
5 MW+   Data centers, hyperscale, grid support   AC Skidded solution with DC Containerized design for easy scalability   107.7 in   139.5 in   92.1 in   6620 - 7500 lbs  
Vertiv™ DynaFlex
1.5 MW +   Commercial & Industrial (C&I)   All-in-One Skidded solution for easy deployment          

Benefits

  • PROVIDE NEAR-INSTANTANEOUS POWER TRANSFER: Protect mission-critical operations from disruptions to prevent downtime.
  • SCALE POWER CAPACITY WITHOUT OVERBUILDING UPFRONT: Maximize ROI and minimize stranded assets for site-specific needs or future growth.
  • ENABLE PEAK SHAVING, LOAD SHIFTING, & BACKUP POWER SUPPORT: Reduce energy costs, improve power quality, and increase resilience for on-site operations.
  • SEAMLESSLY INTEGRATE WITH YOUR ENERGY ECOSYSTEM: Optimize DERs, load profiles, and utility coordination by simplifying complex power strategies.
  • READY-TO-DEPLOY IN HARSH ENVIRONMENTS WITH MINIMAL SITE PREP: This accelerates deployment and reduces installation complexity.

Features

  • MILLISECONDS TRANSFER TIME: Vertiv™ EnergyCore Grid supports grid forming and following islanding operation with fast response time within milliseconds.
  • MODULAR ARCHITECTURE (1MW – 200+ MW): Its flexible design allows operational growth through scalable energy storage and deployment adaptability.
  • DEMAND CHARGE MANAGEMENT & OPTIMIZATION: The system reduces costs by storing energy during low-demand periods and using it during peak times.
  • ADVANCED EMS & CONTROLS: Integrated with Vertiv™ Energy Management System (EMS), this solution helps mission-critical businesses seeking to develop energy storage capabilities for grid power continuity.
  • SKIDDED DESIGN, OUTDOOR-RATED SOLUTION: This skid-integrated solution enhances efficiency, providing customers with a more cost-effective and time-efficient option. Engineered for outdoor applications, it is built with resilience and durability under diverse conditions.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
Vertiv (Bill Shank- Global Sales & Support)
+1-573-825-8933
975 Pittsburgh Dr Delaware Ohio 43015 USA
Product areas of focus: Battery Energy Storage System (BESS)

Frequently Asked Questions

Vertiv EnergyCore Grid is designed specifically for data centers and critical infrastructure needing 5 MW and above, delivering high-capacity, scalable performance with advanced grid integration.
Vertiv EnergyCore Grid offers milliseconds in transfer times, minimizing disruption and enabling uptime for sensitive operations.​
Yes, the system is designed for flexible deployment, supporting both FTM and BTM applications including microgrids.​
Absolutely. Vertiv EnergyCore Grid is optimized for hybrid applications and can integrate seamlessly with solar, wind, and other DERs.​
The system meets global safety and compliance standards including NFPA-855, UL 9540, UL 9540A, and is designed to meet regional grid interconnection requirements.​

Related Articles

 Image

Powering growth: A financial guide to BESS adoption for data centers

Enterprises and data centers are at their limits: Energy demands of data centers’ AI-driven workloads are soaring, grid interconnection delays are mounting, and the pressure to reduce costs while achieving business environmental goals has never been greater. But what if you could solve these challenges while turning your energy infrastructure into a strategic financial asset?

 Image

Battery energy storage systems

A BESS is typically comprised of battery cells arranged into modules. These modules are connected into strings to achieve the desired DC voltage. The strings are often described as racks where the modules are installed.

 Image

What are microgrids?

Explore how microgrids fortify data centers against power disruptions, boost energy efficiency, and pave the way for a more sustainable future with localized, renewable power solutions.

PORTALS

Language & Location